HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T822K1018
Mercury Free Heat Only Thermostat for control of single stage low voltage heating systems

Locate Distributors Product Specifications  
Overview
The EconoStat series mechanical thermostats provide control of 24 Vac heat only systems.

Loading ...
Features

• Integrated thermometer and temperature setting scale.
• Precise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Mercury Free Heat Only Thermostat for control of single stage low voltage heating systems
Application Heat Only
Mounting Vertical
Color Premier White®
Stages 1 Heat
Terminal Designations R, W
Switch Type Precision Snap Action
Switching Action SPST
Accuracy (F) ±2 F
Accuracy (C) ±1 C
Dimensions (in.) 4 3/4 in. high x 2 7/8 in. wide x 1 3/8 in. deep
Dimensions (mm) 121 mm high x 73 mm wide x 35 mm deep
Setting Temperature Range (F) 45 to 95
Electrical Ratings 20 to 30 Vac
Heat Current 0.02 A to 1.0 A running
Sensor Element Bimetal
Voltage 20 to 30 Vac

Welcome

Login to My Account 
New User Registration