HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T8011F1002
Premier White® 5-2 Day Programmable Electronic Thermostat with manual changeover, 2 Heat/1 Cool stages and L,W2,E,B,O,Y,W1,R,C,G terminals for heat pump systems

Locate Distributors Product Specifications  
Overview
Provides 24 Vac control of heating and cooling systems, including heat pump and multistage systems, with manual changeover from heat to cool.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• Attractive styling complements any decor.
• Preprogrammed for your convenience.
• Program up to four time periods and temperature setpoints.
• Programs and setpoints are permanently held in memory in the event of a power failure.
• Indefinite setpoint temperature hold for added comfort and energy savings.
• Ease-of-use means fewer homeowner questions and increased homeowner satisfaction.
• Large temperature display for quick easy readability.
• Conveniently sized thermostat (5-1/2 x 3-1/2) with optional decorator cover plates (7-3/8 x 5-3/4) make it easy to install in a variety of locations.
• Keys are located by the display for easy access.
• FAN and SYSTEM switches are located on the lower edge to eliminate accidental setting changes.
• *Easy installation, setup and system checkout saves time and increases installer productivity.
• Degree F or C temperature display for added model flexibility.
• Cooling cycle rate is fixed (3 cph), the standard setting for compressors, for speedy installation.
Product Specifications  Back To Top
Description Electronic Heat Pump Flushmount Thermostat
Application Heat Pump Systems
Programmability 5-2 Day Program
Changeover Manual
Color Premier White®
Switch Positions (System) COOL-OFF-HEAT-EM. HEAT
Switch Positions (Fan) AUTO-ON
Power Method Hardwired
Terminal Designations L,W2,E,B,O,Y,W1,R,C,G
Dimensions (in.) 4 in. high x 6 7/8 in. wide x 1/4 in. deep
Dimensions (mm) 101 mm high x 173 mm wide x 6 mm deep
Mounting Horizontal
Frequency 50 Hz
Frequency 60 Hz
Setting Temperature Range (F) 40 F to 99 F
Setting Temperature Range (C) 4 C to 37 C
Differential Temperature (F) 2 F
Differential Temperature (C) 1 C
Stages 2 Heat/1 Cool
Sensor Element Thermistor
Heat Current 0.02A to 1.5A running
Cool Current 0.02A to 1.5A running, 7.5A inrush
Fan Current 0.02A to 0.5A running, 2.5A inrush
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Temperature Range, Ambient (F) 30 F to 110 F
Temperature Range, Ambient (C) 4 C to 43 C
Tradeline Value Tradeline
Voltage 18 to 30 Vac

Welcome

Login to My Account 
New User Registration