Loading ...
|
Features |
|
|
• Simple user interface. • Attractive modern styling ideal for offices or hotels. • Digital display of ambient temperature, with user activated temperature display. • Digital display shows mode icons when cooling or heating relays operate, or when energy savings mode is active. • Push button setpoint adjustment. • Switches allow manual control of system operation and fan speed. • Energy savings mode - external energy savings input from time switch, occupancy sensors or hotel cardkey overrides comfort setpoint with setback heating or cooling setpoint. • Energy savings input configurable, normally open or normally closed. • Proportional plus integral (P+I) control algorithm for precision temperature regulation. • Mounts directly onto wall or standard junction box or vertical junction box with optional adapter plate. • Installer setup mode allows changes of operating parameters. • Selectable C or F display. • Adjustable deadband (some models) for heat and cool control. • Selectable energy savings set. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
Digital Fan Coil Thermostat; 2 or 4 pipe Manual Heat/Cool changeover, 3 speed fan; Supply voltage:120 Vac 50/60 Hz |
|
Application |
4 pipe fan coil, manual heat-cool changeover, constant fan, 120 Vac |
|
Switch Positions (System) |
ON-OFF |
|
Switch Positions (System) |
HEAT-COOL |
|
Switch Positions (Fan) |
HI-MED-LO |
|
Setting Temperature Range (F) |
50 F to 90 F |
|
Setting Temperature Range (C) |
10 C to 32 C |
|
Electrical Ratings |
3.0 AFL / 18 ALR / 3.8A resistive @120 Vac |
|
Mounting |
Direct mounting on horizontal 2 x 4 in. (50 mm x 75 mm) single gang electrical box. Mounts on vertical 2 x 4 in. or double-ganged electrical box with optional adapter plate (272878). |
|
Dimensions (in.) |
3 11/16 in. high x 4 3/16 in. wide x 1 7/16 in. deep. |
|
Dimensions (mm) |
94 mm high x 122 mm wide x 37 mm deep |
|
Operating Humidity Range (% RH) |
5 to 95% RH, non-condensing |
|
Approvals, Canadian Standards Association |
File No. 163754 |
|
|
|