HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T651A3018
Thermostat, Medium Duty Line Voltage, Application: heating, Range: 44 F to 86 F
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
Light Duty Line Voltage Thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Automatic cooling and heating anticipation.
• Mount on standard vertical or horizontal outlet box.
Product Specifications  Back To Top
Description Light Duty Line Voltage Thermostat.
Application Heating and cooling
Switch Positions (System) heating and cooling
Setting Temperature Range (F) 44 F to 86 F
Switching Action SPDT - breaks heating and makes cooling on temperature rise
Color Champagne gold face-plate with beige cover
Electrical Connections Flylead
Dimensions (in.) 4 1/2 in. high x 2 15/16 in. wide x 1 1/2 in. deep (switches and wiring terminals protrude into outlet box 3/4 in.)
Dimensions (mm) 115 mm high x 75 mm wide x 39 mm deep (switches and wiring terminals protrude into outlet box 19 mm)
Differential Temperature (F) 2 F
Voltage 120 Vac - 227 Vac
Frequency 50 Hz; 60 Hz
Electrical Ratings 9.8 FLA / 58.8 LRA @ 120 Vac
Electrical Ratings 5.6 FLA / 33.6 LRA @ 208 Vac
Electrical Ratings 4.9 FLA / 29.4 LRA @240 Vac
Electrical Ratings 4.2 FLA / 25.2 LRA @277 Vac
Electrical Ratings 22 A @ 120 - 240 Vac Resistive
Electrical Ratings 19 A @ 277 Vac Resistive.
Sensor Element Vapor filled dual diaphragm
Approvals, Underwriters Laboratories Inc Listed: File No. E47434, Guide No. XAPX.
Approvals, Canadian Standards Association CSA Certified, File No. LR1322
Includes Vertical scaleplate with thermometer, horizontal scaleplate with no thermometer, range stops and locking screws, wall plate, and high accuracy Dual Diaphragm sensor
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Quick Reference Guide - (T651 Commercial Thermostat Product Quick Reference Guide (visor card))
Cross Reference - (T651 Commercial Thermostats Application Selection & Cross-Reference Guide (General Wholesaler version))
Cross Reference - (T651 Comercial Thermostats Application Selection & Cross-Reference Guide)
Product Data - (T651 Motor-Rated Precision Thermostats)
Installation Instructions - (T651A Multivoltage Thermostat Super TRADELINE)
Product Data - (T651A Light Duty Line Voltage Thermostats)
Addendum - (T651A Light Duty Line Voltage Thermostats Form 63-2051-4 Addendum)
T651 and T451 Thermostat 3000 Series F-scale Main(Photo_BW - Web Quality Image)
T651 and T451 Thermostat 3000 Series F-scale Main(Photo_BW - Print Quality Image)
Medium Duty Line Voltage Thermostat Dimension(LineArt)
Medium Duty Line Voltage Thermostat Dimension(LineArt - Web Quality Image)
A line voltage thermostat with thermometer scale Main(Photo_BW - Web Quality Image)
A line voltage thermostat with thermometer scale Main(Photo_BW - Print Quality Image)
A line voltage thermostat with thermometer scale Main(Photo_BW - Web Quality Image)
A line voltage thermostat with thermometer scale Main(Photo_BW - Print Quality Image)
T651 Light Duty Line Voltage Thermostat Ad Slick(LineArt)
T651 Light Duty Line Voltage Thermostat Ad Slick(LineArt - Web Quality Image)
T451, T651 Thermostat Mounting Dimensions Dimension(LineArt)
T451, T651 Thermostat Mounting Dimensions Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram