HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6383B1005
110 to 130 Vac 4 pipe Thermostat - electronic fan coil with manual changeover

Locate Distributors Product Specifications  
Overview
The T6380 series of electronic fan coil thermostats provide precision line voltage control of fan-forced, heating, ventilating and air conditioning equipment.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Product Prices
U
Quote Feature is temporarily disabled.
Features

• Electronic temperature sensing provides energy-efficient, precision operation for maximum comfort.
• Vertical mounting configurations.
• Easy-to-use setpoint knob.
• System LED lights on call for heating or cooling.
• OFF de-energizes all connected loads.
• Three level fan speed selection.
• Constant, cycled or On-Auto selectable fan operation available.
Product Specifications  Back To Top
Description 110 to 130 Vac 4 pipe Thermostat - electronic fan coil with manual changeover
Application 4 pipe fan coil, manual heat-cool changeover, constant fan, 120 Vac
Changeover Manual
Switch Positions (System) HEAT-OFF-COOL
Switch Positions (Fan) HI-MED-LO (constant)
Setting Temperature Range (F) 55 F to 90 F
Voltage 110 to 130 Vac
Frequency 60 Hz
Frequency 50 Hz
Electrical Ratings 3.8 AFL, 22.8 ALR @ 120 Vac, 125VA pilot duty
Display System LED
Dimensions (in.) 4 3/4 in. high x 3 3/16 in. wide x 1 9/16 in. deep
Dimensions (mm) 122 mm high x 81 mm wide x 39 mm deep
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Approvals, Underwriters Laboratories Inc File No. E47434
Approvals, Canadian Standards Association File No. LR1322

Welcome

Login to My Account 
New User Registration