HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T631B1005
Thermostats, Farm-O-Stat, type: Agricultural Temperature Controller, Output:2 SPDT
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use in barns, poultry houses, hog barns, pump houses, milk houses and crop storage houses.
• Treated to resist corrosion.
• Slots in front and bottom of case provide maximum air circulation over the coiled sensing element.
• SPDT snap switches permanently sealed against corrosion.
• Easy mounting using screws through holes in back of case.
Product Specifications  Back To Top
Description Thermostats, Farm-O-Stat, type: Agricultural Temperature Controller, Output:2 SPDT
Application Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas
Type Agricultural Temperature Controller
Output 2 SPDT
Voltage 120 Vac or 240 Vac
Frequency 50 Hz
Frequency 60 Hz
Color Red finish
Contact Ratings (24 Vac) 2.0A AFL
Contact Ratings (120 Vac) 7.4 AFL, 44.4 ALR
Contact Ratings (240 Vac) 3.7 AFL, 22.2 ALR
Dimensions (in.) 4 5/16 in. high x 6 1/16 in. wide x 2 7/8 in. deep
Dimensions (mm) 110 mm high x 154 mm wide x 73 mm deep
Sensor Element Coiled Copper Tube
Setpoint Temperature Range (F) 35 F to 100 F
Maximum Operating Temperature (F) 120 F
Maximum Operating Temperature (C) 50 C
Interstage Differential Temperature (C) 1.9 C
Interstage Differential Temperature (F) 3.5 F
Differential Temperature (F) 2 F
Differential Temperature (C) 1.1 C
Approvals, Underwriters Laboratories Inc File No. E4436 Vol.1 Sec. UL Guide XAPX
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 400-E-O

Literature and other Resources Download Back To Top
Product Data - (T631A Farm-O-Stat Airswitch Controllers)
Specification Data - (T631A Farm-O-Stat Airswitch Controllers)
Product Data - (T631F Farm-O-Stat Airswitch Controllers)
Specification Data - (T631F Submittal Sheet)
NEMA IV Temperature Controller Dimension(LineArt)
NEMA IV Temperature Controller Dimension(LineArt - Web Quality Image)
Farm Temperature Controller Dimension(LineArt)
Farm Temperature Controller Dimension(LineArt - Web Quality Image)
T631A,B,C Agricultural Temperature Controller Dimensions Dimension(LineArt)
T631A,B,C Agricultural Temperature Controller Dimensions Dimension(LineArt - Web Quality Image)
Dimesnions for the T631 Agricultural Temperature Controller Dimension(LineArt)
Dimesnions for the T631 Agricultural Temperature Controller Dimension(LineArt - Web Quality Image)
Agricultural Temperature Controller - 3 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller - 3 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller 3- inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller 3- inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram