HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T631A1006
Thermostats, Farm-O-Stat, type: Agricultural Temperature Controller, Output:1 SPDT
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use in barns, poultry houses, hog barns, pump houses, milk houses and crop storage houses.
• Treated to resist corrosion.
• Slots in front and bottom of case provide maximum air circulation over the coiled sensing element.
• SPDT snap switches permanently sealed against corrosion.
• Easy mounting using screws through holes in back of case.
Product Specifications  Back To Top
Description Thermostats, Farm-O-Stat, type: Agricultural Temperature Controller, Output:1 Spdt
Application Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas
Type Agricultural Temperature Controller
Output 1 SPDT
Voltage 24 Vac or 120/240 Vac
Color Red finish
Contact Ratings (24 Vac) 2.0A AFL
Contact Ratings (120 Vac) 7.4 AFL, 44.4 ALR
Contact Ratings (240 Vac) 3.7 AFL, 22.2 ALR
Dimensions (in.) 4 5/16 in. high x 6 1/16 in. wide x 2 7/8 in. deep
Dimensions (mm) 110 mm high x 154 mm wide x 73 mm deep
Sensor Element Coiled Copper Tube
Setpoint Temperature Range (F) 35 F to 100 F
Maximum Operating Temperature (F) 120 F
Maximum Operating Temperature (C) 49 C
Differential Temperature (F) 2 F
Differential Temperature (C) 1.1 C
Approvals, Underwriters Laboratories Inc File No. E4436 Vol.1 Sec. UL Guide XAPX
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 400-E-O

Literature and other Resources Download Back To Top
Product Data - (T631A Farm-O-Stat Airswitch Controllers)
Specification Data - (T631A Farm-O-Stat Airswitch Controllers)
Product Data - (T631F Farm-O-Stat Airswitch Controllers)
Specification Data - (T631F Submittal Sheet)
NEMA IV Temperature Controller Dimension(LineArt)
NEMA IV Temperature Controller Dimension(LineArt - Web Quality Image)
Farm Temperature Controller Dimension(LineArt)
Farm Temperature Controller Dimension(LineArt - Web Quality Image)
T631A,B,C Agricultural Temperature Controller Dimensions Dimension(LineArt)
T631A,B,C Agricultural Temperature Controller Dimensions Dimension(LineArt - Web Quality Image)
Dimesnions for the T631 Agricultural Temperature Controller Dimension(LineArt)
Dimesnions for the T631 Agricultural Temperature Controller Dimension(LineArt - Web Quality Image)
Agricultural Temperature Controller - 3 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller - 3 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller 3- inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller 3- inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller 6 inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_BW - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_BW - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 3 inch Main(Photo_Color - Print Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_Color - Web Quality Image)
Agricultural Temperature Controller Farm-O-Stat 6 inch Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram