HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6169C4015
Thermostat, Medium Duty Line Voltage, Application: heating/cooling, Range: 44 F to 86 F
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
The T6169 thermostats control line voltage valves and/or blower motors on fan coil units in manual or automatic changeover, cooling, heating or cooling/heating systems. The thermostats feature a single fan and/or system manual switches.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Combines thermostat, single system and/or fan control switch in one deluxe-styled unit.
• Three speed manual FAN control on some models.
• Fan can be wired for continuous (ON) or cycled (AUTO) operation.
• System switch OFF position breaks heating/cooling and fan circuits.
• Color-coded leadwire connections.
• Available in classic gold or Premier white® styling.
• Language-free graphic symbols.
• Suitable for single or double gang electrical boxes.
Product Specifications  Back To Top
Description Thermostat, Medium Duty Line Voltage, Application: heating/cooling, Range: 44 F to 86 F
Application 2 pipe fan coil, manual or auto changeover
Changeover Manual
Changeover Automatic
Switch Positions (System) Auto-Off
Color Tan
Setting Temperature Range (F) 44 F to 86 F
Voltage 120 Vac
Voltage 277 Vac
Frequency 50 Hz
Frequency 60 Hz
Electrical Ratings 8 AFL @ 120 Vac, to 3.3 AFL @ 277Vac (1/3 HP)
Differential Temperature (F) 2 F
Display No thermometer
Dimensions (in.) 4 5/8 in. high x 4 1/2 in. wide x 1 7/8 in. deep
Dimensions (mm) 136 mm high x 114 mm wide x 47 mm deep
Approvals, Underwriters Laboratories Inc Listed File No. E47434
Approvals, Canadian Standards Association CSA Certified, File No. LR1322

Literature and other Resources Download Back To Top
Quick Reference Guide - (T6169 Commercial Thermostat Product Quick Reference Guide (visor card))
Cross Reference - (T6169 Commercial Thermostats Application Selection & Cross-Reference Guide (General Wholesaler version))
Cross Reference - (T6169 Comercial Thermostats Application Selection & Cross-Reference Guide)
Specification Data - (T6169 Fan Coil Thermostats)
Download

Welcome

Login to My Account 
New User Registration