HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6069A4010
Fan Coil Thermostat, 2 pipe Manual Heat/Cool changeover, Constant or cycled fan, degree F; Supply voltage:120 to 277 Vac 50/60 Hz
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
T6069 thermostats control line voltage valves and/or blower motors on fan coil units in manual changeover heating/cooling systems. The thermostats feature a single System and Fan speed switch.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Thermostat, system and fan control switches combined in one deluxe-styled unit.
• Available in classic gold or contemporary white styling. Language-free graphic symbols.
• Manual three-speed fan control on most models.
• Suitable for single or double gang electrical boxes.
• Operates one or two valves.
• Has cycled or constant fan control.
Product Specifications  Back To Top
Description Fan Coil Thermostat, 2 pipe Manual Heat/Cool changeover, Constant or cycled fan, degree F; Supply voltage:120 to 277 Vac 50/60 Hz
Application 2 pipe fan coil, manual heat-cool changeover, constant or cycled fan
Changeover Manual
Switch Positions (System) HEAT-OFF-COOL
Switch Positions (Fan) HI-MED-LO
Color Tan
Setting Temperature Range (F) 44 F to 86 F
Voltage 120 to 277 Vac
Frequency 60 Hz
Frequency 50 Hz
Electrical Ratings 8.0 AFL / 48 ALR / 13A resistive @ 120 Vac
Electrical Ratings 4.4 AFL / 26.4 ALR / 7.5A resistive @208 Vac
Electrical Ratings 4.0 AFL / 24 ALR / 6.5A resistive @240 Vac
Electrical Ratings 3.3 AFL / 19.8 ALR 5.5A resistive @277 Vac
Differential Temperature (F) 2 F
Display No thermometer
Mounting Mounts on 2 in. x 4 in. (50mm x 75 mm) single or double-ganged vertically-oriented outlet box.
Dimensions (in.) 4 5/8 in. high x 4 1/2 in. wide x 1 7/8 in. deep. + 5/8 in projection into junction box
Dimensions (mm) 119 mm high x 114 mm wide x 47 mm deep + 15 mm projection into junction box
Approvals, Underwriters Laboratories Inc File No. E47434
Approvals, Canadian Standards Association File No. LR1322

Literature and other Resources Download Back To Top
Specification Data - (T6069 Fan Coil Thermostat)
Fan Coil Thermostat without Thermometer Main(Photo_Color - Web Quality Image)
Fan Coil Thermostat without Thermometer Main(Photo_Color - Print Quality Image)
Fan Coil Thermostat without Thermometer Main(Photo_BW - Web Quality Image)
Fan Coil Thermostat without Thermometer Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration