HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6054A1005
Return Air Temperature Controller, -30 F to 110 F
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Provides SPDT heavy-duty, line-voltage temperature control in ventilation, heating or cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use in a variety of farm, industrial or commercial applications.
• Wall or duct mount in any position.
• Fast response, tin-plated element not affected by adverse environment.
• Rugged case.
• Mounts on flat surface with three screws.
Product Specifications  Back To Top
Description Return Air Temperature Controller, -30 F to 110 F
Application Provides control in ventilation, heating, cooling or heating-cooling systems
Type Filled element
Output Type relay
Output 1 SPDT
Voltage 120 Vac or 240 Vac
Frequency 60 Hz
Frequency 50 Hz
Color Gray
Contact Ratings (120 Vac) 7.4 AFL, 44.4 ALR
Contact Ratings (240 Vac) 3.7 AFL, 22.2 ALR
Dimensions (in.) 7 1/4 in. high x 2 5/8 in. wide x 2 in. deep
Dimensions (mm) 184 mm high x 67 mm wide x 51 mm deep
Sensor Element Copper filled element
Number of Sensor Inputs 1
Setpoint Temperature Range (F) -30 F to +110 F
Setpoint Temperature Range (C) -34 C to +43 C
Maximum Operating Temperature (F) 125 F
Maximum Operating Temperature (C) 52 C
Accuracy (F) ±10 F
Accuracy (C) ±5.6 C
Differential Temperature (F) 3.5 F
Differential Temperature (C) 1.9 C
Includes Case
Tradeline Value Tradeline
Approvals, Underwriters Laboratories Inc Listed: E4436, vol. 5, sec. 12, Guide XAPX
Approvals, Canadian Standards Association CSA Listed: Report -1

Literature and other Resources Download Back To Top
Installation Instructions - (T6054A Industrial Line Voltage Thermostat (See T4054A,B) TRADELINE)
Product Data - (T6054A Industrial Line Voltage Thermostat)
Specification Data - (T6054A Industrial Line Voltage Thermostats)
Product Data - (T6054B Return Air Controller)
Utility Line Voltage Thermostat Dimension(LineArt)
Utility Line Voltage Thermostat Dimension(LineArt - Web Quality Image)
T6054 Return Air Controller Dimensions Dimension(LineArt)
T6054 Return Air Controller Dimensions Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram