HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6052B1013
Thermostat, Heavy Duty Line Voltage, Application: Heating and cooling, auto changeover, Use with: Q651A, B subbases for system and fan switching
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
Heavy Duty Line Voltage Thermostats used to control fan coils, fans, motor starters, valves, contactors, and circulator motors in heating and/or cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Provide good line voltage comfort control.
• Use with Q651A,B subbases for system and fan switching.
• Removable setpoint knob locks setpoint and prevents tampering.
• With locking cover.
Product Specifications  Back To Top
Description Heavy Duty Line Voltage Thermostat
Application Heating and cooling, auto changeover
Switch Positions (System) 1-stage heating-cooling
Setting Temperature Range (F) 46 F to 84 F
Switching Action 2 SPDT switches
Color Plastic cover, tan
Electrical Connections Screw terminals
Dimensions (in.) 5 in. high x 3 1/8 in. wide x 1 5/8 in. deep
Dimensions (mm) 127 mm high x 79 mm wide x 41 mm deep
Differential Temperature (F) Stage 1 Heat: 2.5 F
Differential Temperature (F) Stage 2 Cool: 3.2 F
Voltage 120 Vac
Voltage 240 Vac
Frequency 50 Hz; 60 Hz
Electrical Ratings Stage 1: 120 Vac: 16 AFL, 96 ALR
Electrical Ratings 240 Vac: 8 AFL, 48 ALR ; Stage 2: 120 Vac: 8 AFL, 48 ALR
Electrical Ratings 240 Vac: 4 AFL, 24 ALR
Sensor Element Vapor filled dual diaphragm
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association CSA Certified: File no. LR1620
Includes Vertical or horizontal mounting
Used With Q651A, B subbases for system and fan switching
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Quick Reference Guide - (T6052 Commercial Thermostat Product Quick Reference Guide (visor card))
Cross Reference - (T6052 Commercial Thermostats Application Selection & Cross-Reference Guide (General Wholesaler version))
Cross Reference - (T6052 Comercial Thermostats Application Selection & Cross-Reference Guide)
Specification Data - (T6052A Heavy-Duty Thermostats)
Installation Instructions - (T6052A Heavy Duty Thermostats)
Heavy Duty Line Voltage Thermostat Dimension(LineArt)
Heavy Duty Line Voltage Thermostat Dimension(LineArt - Web Quality Image)
T4051, T6051, T6052 Dimensions Dimension(LineArt)
T4051, T6051, T6052 Dimensions Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
23394B - Locking guard for T42, T92, T451, T498, T651, T4051, T6051, T6052
135531J - Scaleplate, vertical, Celsius, 10 C to 25 C.