HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6051A1016
Thermostat, Heavy Duty Line Voltage, Application: Heating and cooling, Use with: Q651A, B subbases for system and fan switching
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
Heavy Duty Line Voltage Thermostats are used to control fan coils, fans, motor starters, valves, contactors, and circulator motors in heating and/or cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Provide good line voltage comfort control.
• Use with Q651A,B subbases for system and fan switching.
• Removable setpoint knob locks setpoint and prevents tampering.
• With locking cover.
Product Specifications  Back To Top
Description Thermostat, Heavy Duty Line Voltage, Application: Heating and cooling, Use with: Q651A, B subbases for system and fan switching
Application Heating and cooling
Setting Temperature Range (F) 46 F to 84 F
Switching Action SPDT
Color Plastic cover, tan
Electrical Connections Screw terminals
Dimensions (in.) 5 in. high x 3 1/8 in. wide x 1 5/8 in. deep
Dimensions (mm) 127 mm high x 79 mm wide x 41 mm deep
Differential Temperature (F) 1 F
Voltage 120 Vac
Voltage 240 Vac
Frequency 50 Hz; 60 Hz
Electrical Ratings 120 Vac: 16 AFL, 96 ALR
Electrical Ratings 240 Vac: 8 AFL, 48 ALR
Electrical Ratings Resistive 22A @ 120 Vac, 19 A @ 277 Vac
Electrical Ratings Pilot Duty 125 VA
Sensor Element Vapor filled dual diaphragm
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association CSA Certified: File no. LR1620
Includes Vertical mounting
Used With Q651A, B subbases for system and fan switching

Literature and other Resources Download Back To Top
Quick Reference Guide - (T6051 Commercial Thermostat Product Quick Reference Guide (visor card))
Cross Reference - (T6051 Comercial Thermostats Application Selection & Cross-Reference Guide)
Specification Data - (T6051A Heavy-Duty Thermostats)
Installation Instructions - (T6051A Heavy Duty Thermostats)
Installation Instructions - (T6051A Heavy Duty Thermostat TRADELINE)
Installation Instructions - (T6051B Explosion-proof Heavy Duty Thermostat)
Addendum - (T6051B Explosion Proof Heavy Duty Thermostat, Form 60-0116 Addendum)
Heavy Duty Line Voltage Thermostat Dimension(LineArt)
Heavy Duty Line Voltage Thermostat Dimension(LineArt - Web Quality Image)
T6051 Heavy Duty Line Voltage Thermostat Ad Slick(LineArt)
T6051 Heavy Duty Line Voltage Thermostat Ad Slick(LineArt - Web Quality Image)
T4051, T6051, T6052 Dimensions Dimension(LineArt)
T4051, T6051, T6052 Dimensions Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
23394B - Locking guard for T42, T92, T451, T498, T651, T4051, T6051, T6052
135531J - Scaleplate, vertical, Celsius, 10 C to 25 C.