HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6031F1010
Temperature Controller, Unit Thermostat, 55 F to 90 F
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Ambient temperature compensated, high-limit controllers for agriculture and industrial applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Suitable for line-voltage, low voltage, or millivolt (Powerpile) control of bulk milk tanks, beverage dispensing machines, ice cube machines, dishwashers, crop drying, tobacco curing, and similar applications.
• Enclosed snap action switches available with SPST or SPDT action.
• Models available that make or break on temperature rise.
• Screwdriver adjustment for temperature setting; external knob option.
• Immersion well not included.
Product Specifications  Back To Top
Description Temperature Controller, Unit Thermostat, 55 F to 90 F
Application Remote bulb temperature control, less enclosure
Type Remote bulb
Output Type relay
Output 1 SPDT
Voltage 120 Vac or 240 Vac
Frequency 60 Hz
Frequency 50 Hz
Color Gray
Contact Ratings (120 Vac) 8.0 AFL, 48.0 ALR
Contact Ratings (240 Vac) 5.1 AFL, 30.6 ALR
Dimensions (in.) 5 5/8 in. high x 2 in. wide x 2 1/8 in. deep
Dimensions (mm) 143 mm high x 51 mm wide x 54 mm deep
Sensor Element Copper bulb
Number of Sensor Inputs 1
Capillary Length (ft) 5.5 ft
Capillary Length (m) 1.7 m
Bulb Size (in.) 5/16 in. diameter x 11 11/16 in. long
Bulb Size (mm) 8 mm diameter x 297 mm long
Setpoint Temperature Range (F) 55 F to 90 F
Setpoint Temperature Range (C) 13 C to 32 C
Maximum Operating Temperature (F) 150 F
Maximum Operating Temperature (C) 66 C
Differential Temperature (F) 1.5 F
Differential Temperature (C) 0.8 C
Comments Does not include enclosure
Customer Special Carrier
Approvals, Underwriters Laboratories Inc Component Listed
Approvals, Canadian Standards Association Certified: File No. LR95329-1

Literature and other Resources Download Back To Top
Product Data - (T6031A Refrigeration Temperature Controllers)
Specification Data - (T6031A Refrigeration Temperature Controllers)
Product Data - (T6031C Ambistat Temperature Controllers (see T4031C,E,F))
Product Data - (T6031E Thermostats)
Unit Thermostat Dimension(LineArt)
Unit Thermostat Dimension(LineArt - Web Quality Image)
Refigeration Temperature Controller Dimension(LineArt)
Refigeration Temperature Controller Dimension(LineArt - Web Quality Image)
Remote Temperature Controllers Dimension(LineArt)
Remote Temperature Controllers Dimension(LineArt - Web Quality Image)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt - Web Quality Image)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt - Web Quality Image)
Dimension Diagram fo T6031 Thermostat Main(LineArt)
Dimension Diagram fo T6031 Thermostat Main(LineArt - Web Quality Image)
T678 C,D,E,F,G T6031 Thermostats Dimensions Dimension(LineArt)
T678 C,D,E,F,G T6031 Thermostats Dimensions Dimension(LineArt - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_BW - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_BW - Print Quality Image)
Remote Bulb Refrigeration Temperature Controller - 6 inch Main(Photo_BW - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 6 inch Main(Photo_BW - Print Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_Color - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_Color - Print Quality Image)
Remote Bulb Temperature Controllers 6 inch Main(Photo_Color - Web Quality Image)
Remote Bulb Temperature Controllers 6 inch Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram