HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T6031A1060
Remote Bulb Refrigeration Temperature Controller with -30 F to 90 F setting temperature and 20 ft. capillary
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide limit or temperature control in refrigerated areas where remote mounting of sensing element is required.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Liquid-filled copper elements provide rapid sensing to control the compressor system.
• Control temperature in a duct, tank, freezer or cooler.
• Controller element can be directly immersed in the controlled medium.
• Adjustable control setpoint.
• Ambient temperature compensation provides good temperature control.
• Refer to T775 Electronic Remote Temperature Controller where more exact control is required and/or remote controller location is preferred.
Product Specifications  Back To Top
Description Remote Bulb Refrigeration Temperature Controller with -30 F to 90 F setting temperature and 20 ft. capillary
Type Remote bulb
Application Provides control of cooled or refrigerated space
Switching 1 SPDT
Setting Temperature Range (F) -30 F to +90 F
Sensor Element Copper bulb
Capillary Length (ft) 20 ft.
Capillary Length (m) 6.1 m
Maximum Operating Temperature (F) 125 F
Maximum Operating Temperature (C) 52 C
Differential Temperature (F) 3.5 F to 16 F
Differential Temperature (C) 1.9 C to 8.9 C
Voltage 120 Vac
Voltage 240 Vac
Contact Ratings (120 Vac) 8.0 AFL, 48.0 ALR
Contact Ratings (240 Vac) 5.1 AFL, 30.6 ALR
Dimensions (in.) 5 5/8 in. high x 2 in. wide x 2 1/8 in. deep
Dimensions (mm) 143 mm high x 51 mm wide x 57 mm deep
Bulb Size (in.) 3/8 in. diameter x 3 in. long
Bulb Size (mm) 10 mm diameter x 76 mm long
Approvals, Underwriters Laboratories Inc File SA481, Vol. 3, Sec. 5, Guide SPFY
Approvals, Canadian Standards Association Certified: File No. LR95329-1

Literature and other Resources Download Back To Top
Product Data - (T6031A Refrigeration Temperature Controllers)
Specification Data - (T6031A Refrigeration Temperature Controllers)
Product Data - (T6031C Ambistat Temperature Controllers (see T4031C,E,F))
Product Data - (T6031E Thermostats)
Unit Thermostat Dimension(LineArt)
Unit Thermostat Dimension(LineArt - Web Quality Image)
Refigeration Temperature Controller Dimension(LineArt)
Refigeration Temperature Controller Dimension(LineArt - Web Quality Image)
Remote Temperature Controllers Dimension(LineArt)
Remote Temperature Controllers Dimension(LineArt - Web Quality Image)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt - Web Quality Image)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt)
T6031 Remote Bulb Temperature controller Ad Slick(LineArt - Web Quality Image)
Dimension Diagram fo T6031 Thermostat Main(LineArt)
Dimension Diagram fo T6031 Thermostat Main(LineArt - Web Quality Image)
T678 C,D,E,F,G T6031 Thermostats Dimensions Dimension(LineArt)
T678 C,D,E,F,G T6031 Thermostats Dimensions Dimension(LineArt - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_BW - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_BW - Print Quality Image)
Remote Bulb Refrigeration Temperature Controller - 6 inch Main(Photo_BW - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 6 inch Main(Photo_BW - Print Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_Color - Web Quality Image)
Remote Bulb Refrigeration Temperature Controller - 3 inch Main(Photo_Color - Print Quality Image)
Remote Bulb Temperature Controllers 6 inch Main(Photo_Color - Web Quality Image)
Remote Bulb Temperature Controllers 6 inch Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram