HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T5086A1033
Non-electric Thermostatic Radiator Valve Actuator, Integral Sensor and Setpoint

Locate Distributors Product Specifications   Literature and Documents
Overview
Control room temperature by modulating the flow of hot water or steam through free-standing radiators, convectors or baseboard units.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Processing ...
Product Prices
U

Features

• T5086 non-electric thermostatic actuator mounts directly on V5086 valve body and modulates hot water or steam flow through valve in response to room temperature changes.
• Actuator available with integral or remote sensor, and integral or remote setpoint adjustment.
• Valves provide modulating temperature control to reduce energy consumption, eliminate overheating.
• Actuator responds to small changes in room temperature.
• Valve cartridge can be changed without system shutdown or drain down.
• No electric power required.
Product Specifications  Back To Top
Application Non-electric Thermostatic Actuator
Controlled Medium Steam
Controlled Medium Hot water
Sensor (Integral or Remote) Integral
Setpoint (Integral or Remote) Integral
Temperature Range (F) 43 F to 79 F
Temperature Range (C) 6 C to 26 C
Scale Markings 1 through 6, Minimum setting 43 F (6 C) at * mark
Dimensions (in.) 3 5/16 in. high with 2 in. diameter
Dimensions (mm) 84 mm high with 50 mm diameter
Used With V5086

Literature and other Resources Download Back To Top
Product Data - (T5086A Thermostatic Radiator Valves)
Actuator for Radiator Valve for hot water or steam Main(Photo_BW - Web Quality Image)
Actuator for Radiator Valve for hot water or steam Main(Photo_BW - Print Quality Image)
Actuator for Radiator Valve with remote sensor Main(Photo_BW - Web Quality Image)
Actuator for Radiator Valve with remote sensor Main(Photo_BW - Print Quality Image)
Actuator for Radiator Valve for hot water or steam Main(Photo_Color - Web Quality Image)
Actuator for Radiator Valve for hot water or steam Main(Photo_Color - Print Quality Image)
Actuator for Radiator Valve with remote sensor Main(Photo_Color - Web Quality Image)
Actuator for Radiator Valve with remote sensor Main(Photo_Color - Print Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Web Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Print Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Web Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Print Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Web Quality Image)
Thermostatic Radiator Valve Main(Photo_BW - Print Quality Image)
Thermostat Dimension(LineArt)
Thermostat Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram