Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
>
Programmable Thermostats
>
Non-Programmable Thermostats
>
Wireless Thermostats
>
Thermostat Parts and Accessories
>
Heating Relays
>
Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Non-Programmable Thermostats
> Mechanical Non-Programmable
> T498
T498B1553
Brush Gold Electric Heat Thermostat for Electric Baseboard Heat
Locate Distributors
Product Specifications
Literature and Documents
Overview
Electric Heat Thermostats provide line voltage control of electric heating systems.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$60.71
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Easy to install; color-coded leads.
• Include thermometer. Include long-lasting Micro Switch™ mechanism; makes on temperature fall.
• Rugged, plastic mounting base.
• Mount on standard 2 x 4 in. outlet box or 4 x 4 in. junction box.
• Select models include extra knob decal for recalibration, if necessary.
Product Specifications
Back To Top
Description
Brush Gold Electric Heat Thermostat for Electric Baseboard Heat
Application
Electric baseboards, convectors and fan forced heaters (resistive rated loads).
Mounting
Vertical Mount
Color
Brush gold finish
Stages
1 Heat
Electrical Connections
6 in. (150 mm) copper leadwires, suitable for connecting to aluminum wiring if approved CO/ALR solderless connectors are used.
Switching Action
DPST
Accuracy (C)
2 C
Dimensions (in.)
4 9/16 in. high x 2 7/8 in. wide x 1 15/16 in. deep
Dimensions (mm)
116 mm high x 73 mm wide x 33 mm deep
Setting Temperature Range (F)
40 F to 80 F
Differential Temperature (F)
3 F
Differential Temperature (C)
2 C
Electrical Ratings
Noninductive Resistive 22A at 120/208/240 Vac. 19A at 277 Vac.
Frequency
60 Hz
Sensor Element
Bimetal
Ambient Temperature Range (F)
40 F to 85 F
Ambient Temperature Range (C)
5 C to 30 C
Approvals, Underwriters Laboratories Inc
Listed; File No. E47434, Guide No. XAPX
Approvals, Canadian Standards Association
Listed: File No. LR1322
Includes
Positive OFF
Voltage
120/208/240/277 VAC
Literature and other Resources Download
Back To Top
Product Data - (T498A Electric Heating Thermostat)
T498 Electric Heat Thermostat Ad Slick(LineArt)
T498 Electric Heat Thermostat Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Product Accessories
272804A - Range Stop and Locking Screws Assembly