Loading ...
|
Features |
|
|
• Easy to install; color-coded leads. • Include thermometer. Include long-lasting Micro Switch™ mechanism; makes on temperature fall. • Rugged, plastic mounting base. • Mount on standard 2 x 4 in. outlet box or 4 x 4 in. junction box. • Select models include extra knob decal for recalibration, if necessary. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
White Heat Thermostat for Electric Baseboard Heat |
|
Application |
Electric Baseboard Heat |
|
Electrical Connections |
6 in. (150 mm) black and red leadwires |
|
Dimensions (in.) |
4 9/16 in. high x 2 7/8 in. wide x 1 15/16 in. deep |
|
Dimensions (mm) |
116 mm high x 73 mm wide x 33 mm deep |
|
Setting Temperature Range (F) |
40 F to 80 F |
|
Setting Temperature Range (C) |
5 C to 27 C |
|
Differential Temperature (F) |
3 F |
|
Differential Temperature (C) |
2 C |
|
Electrical Ratings |
Noninductive Resistive 22A at 120/208/240 Vac. 19A at 277 Vac. |
|
Ambient Temperature Range (F) |
40 F to 80 F |
|
Ambient Temperature Range (C) |
5 C to 27 C |
|
Approvals, Underwriters Laboratories Inc |
Listed; File No. E47434, Guide No. XAPX |
|
Approvals, Canadian Standards Association |
Listed: File No. LR1322 |
|
Includes |
Range stops, locking cover and extra knob decal for recalibration |
|
Customer Special |
Robert Gordon |
|
Voltage |
120/208/240/277 VAC |
|
|
|