HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
T4398B1029
Premier White High Performance Electric Heat Thermostat for Electric Baseboard Heat
Hazmat# UN2037 Receptacles, small, containing gas (gas cartridges), 2.1, LTD. QTY, one Fiberboard box X 1kg

Locate Distributors Product Specifications   Literature and Documents
Overview
High Performance Electric Heat Thermostats provide precise line voltage control of resistive-rated electric heating equipment.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• For control of resistive-rated baseboard electric heaters.
• Extremely sensitive to temperature changes.
• Replace virtually all standard wall-mounted line voltage thermostats.
• Color-coded leads allow easy installation.
• Include long-lasting Micro Switch™ mechanism.
• Rugged, plastic mounting base.
• Cover thermometer indicates room temperature.
• Well suited for upgrades and high-end new construction.
• Mounts directly on vertical 2 x 4 in. outlet box, or on 4 x 4 in. outlet box.
Product Specifications  Back To Top
Description Premier White High Performance Electric Heat Thermostat for Electric Baseboard Heat
Application Electric Baseboard Heat
Mounting Vertical Mount
Color Premier White®
Stages 1 Heat
Electrical Connections 6 in. (150 mm) copper leadwires, suitable for connecting to aluminum wiring if approved CO/ALR solderless connectors are used.
Switching Action DPST
Accuracy (C) 1 C
Dimensions (in.) 4 1/2 in. high x 2 7/8 in. wide x 2 5/8 in. deep
Dimensions (mm) 115 mm high x 73 mm wide x 67 mm deep
Setting Temperature Range (F) 50 F to 80 F
Differential Temperature (F) 2 F
Differential Temperature (C) 1 C
Electrical Ratings Noninductive Resistive 22A at 120/208/240 Vac. 19A at 277 Vac.
Frequency 60 Hz
Sensor Element Vapor filled dual diaphragm
Ambient Temperature Range (F) 50 F to 80 F
Ambient Temperature Range (C) 10 C to 25 C
Approvals, Underwriters Laboratories Inc Listed; File No. E47434, Guide No. XAPX
Approvals, Canadian Standards Association Listed: File No. LR1322
Includes Thermometer, range strops, locking cover screws, Positive Off
Tradeline Value Tradeline
Voltage 120/208/240/277 VAC

Literature and other Resources Download Back To Top
Product Data - (T4398A Precision Electric Heating Thermostat)
Product Data - (T4398A Termostato de calefaccion electrica de precision - Spanish)
Product Data - (T4398A High Performance Electric Heat Thermostats)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Chart(LineArt)
Thermostat Chart(LineArt - Web Quality Image)
Thermostat Chart(LineArt)
Thermostat Chart(LineArt - Web Quality Image)
Thermostat Chart(LineArt)
Thermostat Chart(LineArt - Web Quality Image)
Thermostat Chart(LineArt)
Thermostat Chart(LineArt - Web Quality Image)
T4398 Electronic thermostat Ad Slick(LineArt)
T4398 Electronic thermostat Ad Slick(LineArt - Web Quality Image)
T4398 Electronic thermostat with cover off in color Ad Slick(LineArt)
T4398 Electronic thermostat with cover off in color Ad Slick(LineArt - Web Quality Image)
T4398 Electronic thermostat with Celsius scale Ad Slick(LineArt)
T4398 Electronic thermostat with Celsius scale Ad Slick(LineArt - Web Quality Image)
High Performance Electric Heat Thermostat Main(Photo_BW - Web Quality Image)
High Performance Electric Heat Thermostat Main(Photo_BW - Print Quality Image)
High Performance Electric Heat Thermostat Main(Photo_Color - Web Quality Image)
High Performance Electric Heat Thermostat Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
272804A - Range Stop and Locking Screws Assembly