HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
T410B1004
Beige Electric Heat Thermostat for Electric Baseboard Heat

Locate Distributors Product Specifications   Literature and Documents
Overview
Economy thermostats that provide reliable line voltage control of resistive rated electric heating equipment. Snap-action switch makes heating circuit on temperature fall.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Economical.
• Replace virtually any two-wire (T410A) or four-wire (T410B) line voltage wall-mounted electric heating thermostat.
• Easy to install; 6 in. (150 mm) color-coded leads.
• Include long-lasting Micro Switch™ mechanism.
• Rugged, plastic mounting base and one-piece cover with vents.
• Ideally suited to new construction applications.
Product Specifications  Back To Top
Description Beige Electric Heat Thermostat for Electric Baseboard Heat
Application Electric baseboards, convectors and fan forced heaters (resistive rated loads).
Mounting Vertical Mount
Color White
Stages 1 Heat
Electrical Connections 6 in. (150 mm) copper leadwires, suitable for connecting to aluminum wiring if approved CO/ALR solderless connectors are used.
Switching Action DPST
Accuracy (C) 2 C
Dimensions (in.) 4 1/2 in. high x 2 3/4 in. wide x 2 1/4 in. deep
Dimensions (mm) 115 mm high x 70 mm wide x 57 mm deep
Setting Temperature Range (F) 40 F to 80 F
Differential Temperature (F) 3 F
Differential Temperature (C) 2 C
Electrical Ratings Noninductive Resistive 22A at 120/208/240 Vac. 19A at 277 Vac.
Frequency 60 Hz
Sensor Element Bimetal
Ambient Temperature Range (F) 40 F to 85 F
Ambient Temperature Range (C) 5 C to 30 C
Approvals, Underwriters Laboratories Inc Listed; File No. E47434, Guide No. XAPX
Approvals, Canadian Standards Association Listed: File No. LR1322
Includes Positive OFF
Voltage 120/208/240/277 VAC

Literature and other Resources Download Back To Top
Product Data - (T410A Electric Heat Thermostats - English/French)
Installation Instructions - (T410B Line Voltage Electric Heat Thermostats)
Installation Instructions - (T410B Termostatos de calefaccion electrica de voltaje de linea - Spanish)
T410 device (no logo) Front(LineArt)
T410 device (no logo) Front(LineArt - Web Quality Image)
T410 Electric Heat Thermostat Ad Slick(LineArt)
T410 Electric Heat Thermostat Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
272804A - Range Stop and Locking Screws Assembly