Loading ...
|
Features |
|
|
• Economical. • Replace virtually any two-wire (T410A) or four-wire (T410B) line voltage wall-mounted electric heating thermostat. • Easy to install; 6 in. (150 mm) color-coded leads. • Include long-lasting Micro Switch™ mechanism. • Rugged, plastic mounting base and one-piece cover with vents. • Ideally suited to new construction applications. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
Premier White Electric Heat Thermostat for Electric Baseboard Heat |
|
Application |
Electric Baseboard Heat |
|
Electrical Connections |
6 in. (150 mm) copper leadwires, suitable for connecting to aluminum wiring if approved CO/ALR solderless connectors are used. |
|
Dimensions (in.) |
4 1/2 in. high x 2 3/4 in. wide x 2 1/4 in. deep |
|
Dimensions (mm) |
115 mm high x 70 mm wide x 57 mm deep |
|
Setting Temperature Range (F) |
40 F to 80 F |
|
Differential Temperature (F) |
3 F |
|
Differential Temperature (C) |
2 C |
|
Electrical Ratings |
Noninductive Resistive 22A at 120/208/240 Vac. 19A at 277 Vac. |
|
Approvals, Underwriters Laboratories Inc |
Listed; File No. E47434, Guide No. XAPX |
|
Approvals, Canadian Standards Association |
Listed: File No. LR1322 |
|
Voltage |
120/208/240/277 VAC |
|
|
|