HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T4039B1008
120 to 277 Vac Fan Coil, Cooling only

Locate Distributors Product Specifications   Literature and Documents
Overview
Control line voltage valves of a fan coil unit in cooling, manual or automatic changeover heating-cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Directly operate one or two valves.
• Positive deadband separates heating and cooling circuits in automatic models.
• Includes allen wrench for cover and mounting screws.
Product Specifications  Back To Top
Description 120 to 277 Vac Fan Coil, Cooling only
Application Fan coil, cooling only
Switch Positions (System) ON-OFF
Switch Positions (Fan) HI-MED-LO
Color Tan
Setting Temperature Range (F) 55 F to 95 F, marked COOL-WARM
Setting Temperature Range (C) 13 C to 35 C, marked COOL-WARM
Voltage 120 to 277 Vac
Frequency 60 Hz
Frequency 50 Hz
Electrical Ratings Thermostat (Valve load): 120 Vac: 0.32 AFL, 1.0 A ALR; 240 Vac: 0.16 AFL, 0.50 ALR; 277 Vac: 0.14 AFL, 0.43 ALR
Electrical Ratings Fan Switch: 120 Vac: 5.5 AFL, 33.0 ALR; 240 Vac: 2.75 AFL, 16.5 ALR; 277 Vac: 2.4 AFL, 14.4 ALR
Differential Temperature (F) Approximately 2 F at midscale
Differential Temperature (C) Approximately 1 C at midscale
Display No
Mounting 4 in. square outlet box or 2-ganged outlet box
Dimensions (in.) 4 5/8 in. high x 4 15/16 in. wide x 1 5/16 in. deep.
Dimensions (mm) 118 mm high x 125 mm wide x 33 mm deep
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Approvals, Underwriters Laboratories Inc File No. E34436, Vol 2, dated 3-19-73; Guide No. XAPX
Approvals, Canadian Standards Association Certified
Includes Allen wrench for cover and mounting screws

Literature and other Resources Download Back To Top
Product Data - (T4039A Line Voltage Cooling and Heating-Cooling Thermostats)
T4039 Fan Coil Thermostat Ad Slick(LineArt)
T4039 Fan Coil Thermostat Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
TG512A1009 - Large Universal Thermostat Guard with clear cover and base, and opaque wallplate Fits T8082, T8085, T8600, and most electronic thermostats
TG512D1003 - Large Universal Thermostat Guard with Beige painted steel cover, opaque ring base and wallplate Fits T8082, T8085, T8600, and most electronic thermostats