HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T4031C1012
Temperature Controller, High Limit, 40 F to 180 F
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Ambient temperature compensated, high-limit controllers for agriculture and industrial applications.

Loading ...
Features

• Suitable for line-voltage, low voltage, or millivolt (Powerpile) control of bulk milk tanks, beverage dispensing machines, ice cube machines, dishwashers, crop drying, tobacco curing, and similar applications.
• Enclosed snap action switches available with SPST or SPDT action.
• Models available that make or break on temperature rise.
• Screwdriver adjustment for temperature setting; external knob option.
• Immersion well not included.
Product Specifications  Back To Top
Description Temperature Controller, High Limit, 40 F to 180 F
Application Line-voltage, low-voltage or millivolt (Powerpile) control of bulk milk tanks, beverage dispensing machines, ice cube machines, dishwashers, crop drying, tobacco curing and similar applications.
Type Remote bulb
Output Type relay
Output 1 SPST, break on temperature rise
Voltage 120 Vac or 240 Vac
Frequency 60 Hz
Frequency 50 Hz
Contact Ratings (120 Vac) 8.0 AFL, 48.0 ALR
Contact Ratings (240 Vac) 5.1 AFL, 30.6 ALR
Dimensions (in.) 5 5/8 in. high x 2 in. wide x 2 1/8 in. deep
Dimensions (mm) 143 mm high x 51 mm wide x 54 mm deep
Sensor Element Copper
Number of Sensor Inputs 1
Capillary Length (ft) 5.5 ft
Capillary Length (m) 1.7 m
Bulb Size (in.) 2 7/8 in. long x 3/8 in. diameter
Bulb Size (mm) 73 mm long x 10 mm diameter
Setpoint Temperature Range (F) 40 F to 180 F
Setpoint Temperature Range (C) 4 C to 82 C
Maximum Operating Temperature (F) 205 F
Maximum Operating Temperature (C) 96 C
Differential Temperature (F) 5 F
Differential Temperature (C) 2.8 C
Comments Break on temperature rise
Approvals, Underwriters Laboratories Inc Component Recognized
Approvals, Canadian Standards Association Listed

Literature and other Resources Download Back To Top
Product Data - (T4031 Temperature Controller)
Product Data - (T4031A Refrigeration Temperature Controllers)
Specification Data - (T4031A Refrigeration Temperature Controllers)
Product Data - (T4031C Ambistat Temperature Controllers (see T4031C,E,F))
Specification Data - (T4031G Ice-trol Controller)
Product Data - (T4031G Ice-Trol Controllers)
Specification Data - (T4031H Milk-trol Thermostat)
Product Data - (T4031H Milk-Trol Thermostats)
Unit Thermostat Dimension(LineArt)
Unit Thermostat Dimension(LineArt - Web Quality Image)
Refigeration Temperature Controller Dimension(LineArt)
Refigeration Temperature Controller Dimension(LineArt - Web Quality Image)
Remote Temperature Controllers Dimension(LineArt)
Remote Temperature Controllers Dimension(LineArt - Web Quality Image)
T4031 Refrigeration Temperature Controllers Ad Slick(LineArt)
T4031 Refrigeration Temperature Controllers Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration