HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T4031A1016
Remote Bulb Refrigeration Temperature Controller with -30 F to 50 F setting temperature and 5 ft. capillary
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide limit or temperature control in refrigerated areas where remote mounting of sensing element is required.

Loading ...
Features

• Liquid-filled copper elements provide rapid sensing to control the compressor system.
• Control temperature in a duct, tank, freezer or cooler.
• Controller element can be directly immersed in the controlled medium.
• Adjustable control setpoint.
• Ambient temperature compensation provides good temperature control.
• Refer to T775 Electronic Remote Temperature Controller where more exact control is required and/or remote controller location is preferred.
Product Specifications  Back To Top
Description Remote Bulb Refrigeration Temperature Controller with -30 F to 50 F setting temperature and 5 ft. capillary
Type Remote bulb
Application Provides control of cooled or refrigerated space
Switching