Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
>
Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> ST9141
ST9141A1002
Electronic Fan Timer with 30 fixed heat fan on, adjustable heat fan off, fixed 6 sec cool fan on and 60 sec cool fan off
Locate Distributors
Product Specifications
Literature and Documents
Overview
ST9141 integrate control of combustion blower and circulating fan operations in a gas warm air appliance.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$170.38
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Central appliance wiring point simplifies appliance assembly and service.
• Fixed or field-adjustable heat fan on delay; field adjustable heat fan off delay.
Product Specifications
Back To Top
Description
Electronic Fan Timer with 30 fixed heat fan on, adjustable heat fan off, fixed 6 sec cool fan on and 60 sec cool fan off
Application
Integrates control of combustion blower and circulating fan operations for a gas warm air appliance
Electrical Ratings
18 to 30 Vac
Frequency
60 Hz
Heat Fan On Delay
fixed, 30 sec
Heat Fan Off Delay
adj. 60, 100, 140, 180 sec (set at 140 sec)
Cool Fan On Delay
fixed 6 sec
Cool Fan Off Delay
fixed 60 sec
Temperature Range, Ambient (F)
-40 F to +175 F
Temperature Range, Ambient (C)
-40 C to +79 C
Approvals, Underwriters Laboratories Inc
Listed: Report MP466
Approvals, Canadian Standards Association
Listed
Replaces
ST9141A 1002
Literature and other Resources Download
Back To Top
Installation Instructions - (ST9141A1002 Electronic Fan Timer)
Download
Welcome
Login to My Account
New User Registration
Find Quote