HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
ST82D1004
24 V Time Delay Relay with Dpdt switching

Locate Distributors Product Specifications   Literature and Documents
Overview
Use in compressor-run air conditioning, heat pump systems and heating-cooling systems. Delays the indoor blower shutoff after the compressor has shut off.

Loading ...
Features

• Eighty-second delay on break.
• Combination electronic time delay board and R8222 relay saves wiring time.
• Molded terminal numbers and circuit diagram on top of relay and letter-coded terminals on time delay board provide easy identification for wiring and system checkout.
• Laminated magnet construction for high efficiency.
• Reduces stratification and saves energy.
Product Specifications  Back To Top
Description 24 V Time Delay Relay with Dpdt switching and 80 seconds delay timing
Coil Ratings Voltage 24 Vac
Switching DPDT
Electrical Connections (main) 1/4 in. quick-connect terminals
Electrical Ratings, Contacts (full load) 3 A @ 480 Vac; 6 A @ 208 Vac, 240 Vac, 277 Vac; 12 A @ 120 Vac
Electrical Ratings, Contacts (locked rotor) 18 A @ 480 Vac; 35 A @ 208 Vac, 240 Vac, 277 Vac, 60 A @ 120 Vac
Electrical Ratings, Contacts (resistive) 15 A @ 208 Vac, 240 Vac, 277 Vac; 15 A @ 120 VAc; 10 A @ 480 Vac
Delay Timing 80 seconds
Frequency 50 Hz; 60 Hz
Dimensions (in.) 2 7/32 in. high x 2 1/16 in. wide x 2 9/16 in. deep
Dimensions (mm) 56 mm high x 52 mm wide x 65 mm deep
Temperature Ratings (F) -20 F to +150 F
Temperature Ratings (C) -29 C to +66 C
Approvals, Underwriters Laboratories Inc UL Listed: File No. MP466, Vol. 22, Sec. 1, Guide No. MBPR2
Approvals, Canadian Standards Association Certified: File No. LR95329-17
Approvals, CE Approved
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Product Data - (ST82 Time Delay Relay)
Installation Instructions - (ST82B Fan Manager-TRADELINE)
ST82 Fan Manager Ad Slick(LineArt)
ST82 Fan Manager Ad Slick(LineArt - Web Quality Image)
ST82 Fan Manager Ad Slick(LineArt)
ST82 Fan Manager Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration