HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
ST6008A1006
Programmable Timers ,Clock type: 24-hours synchronous ,Switching: 1 spdt

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide 24-hour or 7-day time-based switching.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Universal application with 24-hour or 7-day programming.
• Battery backup (quartz drive).
• Screw wiring terminals.
• Three-way override.
• Captive trippers.
Product Specifications  Back To Top
Clock Type 24-hours synchronous
Switching 1 SPDT
Switch Ratings 21 A resistive @ 250 V
Switch Ratings 1350 W tungsten
Voltage 120 Vac
Frequency 60 Hz
Electrical Connections (in.) Screw terminals
Mounting Surface or on DIN rail
Minimum Timing 15 min
Dimensions (in.) 4 1/4 in. high x 2 15/16 in. wide x 2 1/4 in. deep
Dimensions (mm) 108 mm high x 75 mm wide x 57 mm deep
Operating Humidity Range (% RH) 0 to 95% RH
Ambient Temperature Range (F) -40 F to +180 F
Ambient Temperature Range (C) -40 C to +82 C
Approvals, Underwriters Laboratories Inc Listed File: E83486
Approvals, Canadian Standards Association Certified: File No. LR52379

Literature and other Resources Download Back To Top
Sell Sheet - (ST6008 ST6008 Energy Management Timers)
Specification Data - (ST6008A Energy Management Timers (24-Hour or 7-Day Time Switches))
Installation Instructions - (ST6008A Energy Management Timers 24 hour or 7 day time switches)
Energy Management Timer Dimension(LineArt)
Energy Management Timer Dimension(LineArt - Web Quality Image)
Energy Management Timer Wiring(LineArt)
Energy Management Timer Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration