HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
SPRD8
8 in. Round Static Pressure Regulating Damper

Locate Distributors Product Specifications   Literature and Documents
Overview
Single-blade, steel barometric damper used to bypass excess air when majority of zone dampers are closed.

Processing ...
Product Prices
U

Features

• Counter-balanced weighted arm to control bypass air for zoned systems.
• Available in rectangular/square and round sizes.
• Air pressure in duct system increases as zone dampers close, pushing the SPRD open automatically.
• Arm and weight both adjustable to control amount of air bypassed.
• Recommended for low pressure systems with less than 0.5 in. wc.
• For larger systems and tighter pressure control, use MARD damper and static pressure controller (SPC).
• Additional weights available
• Available in: Round sizes 7, 8, 9, 10, 12, 14 and 16 in. diameters. Rectangular sizes (width x height)12 x 8, 12 x 10, 12 x 12, 20 x 8, 20 x 10, 20 x 12 in.
Product Specifications  Back To Top
Application Static Pressure Regulating Damper
Shape Round
Motor Type Weighted damper arm
Used With Honeywell zoning systems
Size (in.) 8 in.

Literature and other Resources Download Back To Top
Installation Instructions - (SPRD Static Pressure Regulating Damper)
SPRD-SQ Damper(Photo_BW - Web Quality Image)
SPRD-SQ Damper(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_Color - Print Quality Image)
Static Pressure Regulating Square Damper Back(Photo_BW - Web Quality Image)
Static Pressure Regulating Square Damper Back(Photo_BW - Print Quality Image)
Static Pressure Regulating Round Damper Main(Photo_BW - Web Quality Image)
Static Pressure Regulating Round Damper Main(Photo_BW - Print Quality Image)
Static Pressure Regulating Square Damper Main(Photo_BW - Web Quality Image)
Static Pressure Regulating Square Damper Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration