HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
SPRD16
16 in. Round Static Pressure Regulating Damper

Locate Distributors Product Specifications   Literature and Documents
Overview
Single-blade, steel barometric damper used to bypass excess air when majority of zone dampers are closed.

Processing ...
Product Prices
U

Features

• Counter-balanced weighted arm to control bypass air for zoned systems.
• Available in rectangular/square and round sizes.
• Air pressure in duct system increases as zone dampers close, pushing the SPRD open automatically.
• Arm and weight both adjustable to control amount of air bypassed.
• Recommended for low pressure systems with less than 0.5 in. wc.
• For larger systems and tighter pressure control, use MARD damper and static pressure controller (SPC).
• Additional weights available
• Available in: Round sizes 7, 8, 9, 10, 12, 14 and 16 in. diameters. Rectangular sizes (width x height)12 x 8, 12 x 10, 12 x 12, 20 x 8, 20 x 10, 20 x 12 in.
Product Specifications  Back To Top
Application Static Pressure Regulating Damper
Shape Round
Motor Type Weighted damper arm
Used With Honeywell zoning systems
Size (in.) 16 in.

Literature and other Resources Download Back To Top
Installation Instructions - (SPRD Static Pressure Regulating Damper)
SPRD-SQ Damper(Photo_BW - Web Quality Image)
SPRD-SQ Damper(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Rectangular Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper Ad Slick(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_BW - Web Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_BW - Print Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper 3 inch Main(Photo_Color - Print Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_Color - Web Quality Image)
Round Static Pressure Regulating Damper 6 inch Main(Photo_Color - Print Quality Image)
Static Pressure Regulating Square Damper Back(Photo_BW - Web Quality Image)
Static Pressure Regulating Square Damper Back(Photo_BW - Print Quality Image)
Static Pressure Regulating Round Damper Main(Photo_BW - Web Quality Image)
Static Pressure Regulating Round Damper Main(Photo_BW - Print Quality Image)
Static Pressure Regulating Square Damper Main(Photo_BW - Web Quality Image)
Static Pressure Regulating Square Damper Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration