HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
S9200U1000
Universal Hot Surface Ignition Integrated Furnace Control. Controls a standard induction-type circulating fan motor.

Locate Distributors Product Specifications   Literature and Documents
Overview
The S9200U1000 can be used with conventional thermostats as well as the EnviraCOM™ enabled VisionPRO IAQ and FocusPRO. The S9200U1000 Universal Integrated Furnace Control is intended for residential natural or liquid propane fueled furnaces only. The S9200U1000 EnviraCOM™ communications capability allows its use in twinning applications and enables communication with local and remote diagnostic devices such as the QuickLook hand held device (QuickLook™ 72), EnviraLINK® web-based application and the W8735D Telephone Access Module (TAM).

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Main burner ignition using a 120V hot surface igniter.
• Flame rectification circuit to monitor flame presence.
• Monitoring of system pressure switch, high temperature limit, and rollout functions.
• Appliance operation/safety requirements controlled via microprocessor.
• Control of a standard induction-type circulating fan motor (based on appliance requirements), in response to a conventional low voltage or EnviraCOM™ thermostat.
• LED system status, performance and diagnostic indication.
• Wire harnesses provided for simple replacement of most IFCs and integration with most heating and cooling appliances.
• Twinning capability
• EnviraCOM™ communication capability to enable local and/or remote system status, diagnostics, troubleshooting, and HVAC system control.
Product Specifications  Back To Top
Description Universal single stage heating & cooling
Line Voltage 120Vac (97-132 Vac)
Low Voltage 24V (18-30Vac)
Frequency 60 Hz
Operating Temperature (F) -40 F to +175 F
Operating Temperature (C) -40 C to +79 C
Operating Humidity Range (% RH) 0% to 95% non-condensing
Igniter Current 1.0A resistive @ 95Vac output
Thermostat Anticipator Setting (Stage 1 only) 100mA
PrePurge 30 seconds
HSI Warmup Time 17/27 or 30/30 seconds
Trial For Ignition 4, 6, or 8 seconds
PostPurge 15 seconds
Interpurge 60 seconds
Ignition Trials Three, two tries if flame is not sensed
Flame Failure Response Time 2 Seconds max @ 1µA
Number of LEDs 3
Heat On Fan Delay 30 or 60 seconds
Heat Off Fan Delay 60, 90, 120, or 180 Seconds
Cool Fan On Delay 5 seconds
Cool Fan Off Delay 0 or 60 seconds
Gas Control Used With Any 24Vac redundant, direct ignition gas control rated at 1.5A or less. Honeywell VR8205 recommended.
Cooling Contactor Used With Any 24Vac contactor rated at 1.0A or less
Induced Draft Blower Load 2.2FLA / 25LRA max @120Vac
Ciculator Load 14.5FLA / 25LRA max @120Vac
Type of Fan Used With Standard Induction-Type Circulating Fan

Literature and other Resources Download Back To Top
Sell Sheet - (S9200U1000 Universal Integrated Furnance Control (UIFC))
Sell Sheet - (S9200U1000 Universal Integrated Furnance Control (UIFC) - French)
Installation Instructions - (S9200U1000 Universal Hot Surface Ignition Integrated Furnace Control (UIFC))
Addendum - (S9200U1000 Universal Hot Surface Ignition Integrated Furnace Control)
Poster - (S9200U1000U S9200U1000& Universal Integrated Furnance Control (UIFC))
counter mat insert - (S9200U1000 S9200U1000 Universal Integrated Furnance Control)
Technician's Quick Reference Guide - (S9200U1000 Universal Hot Surface Ignition Integrated Furnace Control (UIFC))
Cross Reference - (S9200U1000 S9200U1000 Universal Integrated Furnance Control Cross-Reference Guide)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_BW - Web Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_BW - Print Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_BW - Web Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_BW - Print Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_Color - Web Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_Color - Print Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_Color - Web Quality Image)
Hot Surface Ignition (HIS) Universal Integrated Furnace Control Main(Photo_Color - Print Quality Image)
DIP Switch (S1) shown with factory default settings; all off Callouts(LineArt)
DIP Switch (S1) shown with factory default settings; all off Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration