HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
S8910U1000
One or Two Rod Hot Surface Ignition Control 4 or 7 second trial time and 4 or 7 second lockout timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Universal Hot Surface Ignition Module is designed to provide easy field replacement of a wide range of hot surface ignition modules manufactured by Honeywell, Robertshaw and White-Rodgers. The S8910U Module provides operating control of a direct ignition system using a 120 Vac hot surface igniter.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Replaces many White-Rodgers, Robertshaw and Honeywell hot surface ignition models.
• For 120 Vac (up to 5.0A) surface igniter (Norton 201/271 or equivalent).
• For local (single rod) or remote (dual rod) rectification type flame sensing.
• Contains easy-to-use instructions plus the accessories required to adapt the existing hot surface ignition module.
• Provides one or three ignition trials (four-second or seven-second trials) per call for heat; prepurge of 32 seconds or less; up to 96 seconds between purge trial times.
• Temperature range is -40 to +175 F (-40 to +79 C).
Product Specifications  Back To Top
Description Provide electronic control of direct hot surface ignition systems used on gas fired furnaces, boilers, and other heating appliances.
Ignition System Type Direct Hot Surface Ignition
Ignition Sequence The number of trials for ignition and trial time is determined by the selection tab. If a selection tab is not installed, the module will operate at four seconds trial time and one ignition trial.
Typical Gas Control VR8205, VR8305
Type of Gas Natural or LP
Flame Sense Single Rod or Two Rods
Ignition Source Line Voltage (120 VAC) Hot Surface Element (Norton Model 201 or 270)
PrePurge 32 seconds
Ignition Trials To Lockout 1 or 3
Lockout Timing 4 sec. or 7 sec.
Ignition Trial Time (sec) 4 sec. or 7 sec.
Maximum Valve Load @ 24 Vac (Amps) 2A
Typical Ignition Hardware Norton 201, Norton 271, Q354
Dimensions (in.) 5 1/4 in. high x 4 1/16 in. wide x 1 15/16 in. long
Dimensions (mm) 133 mm high x 103 mm wide x 49 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +175 F
Maximum Ambient Temperature (C) -40 C to +79 C
Approvals, Canadian Standards Association Design Certified
Tradeline Value Super Tradeline
Between Trial Time (sec) (2) 96 sec.- 3 trial mode only
Flame Failure Response Time (sec) 1.5 sec.

Literature and other Resources Download Back To Top
Sell Sheet - (S8910U S8910U Universal Hot Surface Ignition Module)
Product Data - (S8910U Universal Hot Surface Ignition Module)
Installation Instructions - (S8910U Universal Hot Surface Ignition Module-SUPER TRADELINE)
S8910U Wiring(LineArt)
S8910U Wiring(LineArt - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910 S8610 Ignition module in color Ad Slick(LineArt)
S8910 S8610 Ignition module in color Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration