HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
S87J1026
Single Rod Direct Spark Ignition Control with 11 second trial timing and 11 second lockout timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide electronic control of direct spark ignition systems used on gas fire furnaces, boilers, and other heating appliances.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Control ignition sequence and gas control operation.
• Generate high voltage potential for main burner ignition.
• Lockout after one trial for ignition if main burner fails to ignite.
• Reset from thermostat after lockout.
• Use modules (except S87C) with any combination gas control designed for direct spark applications and rated 2.0A or less.
Product Specifications  Back To Top
Description Provide electronic control of direct spark ignition systems used on gas fired furnaces, boilers, and other heating appliances.
Ignition System Type Direct Spark Ignition
Ignition Sequence Single trial for main burner ignition (then shut down and lockout)
Typical Gas Control VR8205, VR8305
Type of Gas Natural or LP
Flame Sense Single Rod
Ignition Source Internal high voltage spark generator
PrePurge 30 sec. minimum
Ignition Trials To Lockout 1
Lockout Timing 11 sec.
Ignition Trial Time (sec) 11 sec.
Maximum Valve Load @ 24 Vac (Amps) 2A
Typical Ignition Hardware Q347A
Dimensions (in.) 5 1/4 in. high x 4 1/16 in. wide x 1 15/16 in. long
Dimensions (mm) 133 mm high x 103 mm wide x 49 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +175 F
Maximum Ambient Temperature (C) -40 C to +79 C
Approvals, Canadian Standards Association Design Certified
Flame Failure Response Time (sec) 0.8 sec. @ 5.0 microamp
Flame Failure Re-ignition Time (sec) 0.8 sec. maximum

Literature and other Resources Download Back To Top
Installation Instructions - (S8700B Direct Spark Ignition Controls)
Installation Instructions - (S8701 Direct Spark Ignition Controls)
Product Data - (S876A Fan Timer Switches)
Product Data - (S87A Direct Spark Ignition Control Modules)
Addendum - (S87B Addendum to Form 68-0039-1)
S87K Wiring(LineArt)
S87K Wiring(LineArt - Web Quality Image)
S87J CONTROL MODULE Wiring(LineArt)
S87J CONTROL MODULE Wiring(LineArt - Web Quality Image)
S87A CONTROL MODULE Wiring(LineArt)
S87A CONTROL MODULE Wiring(LineArt - Web Quality Image)
S87A CONTROL MODULE Wiring(LineArt)
S87A CONTROL MODULE Wiring(LineArt - Web Quality Image)
S87A CONTROL MODULE Wiring(LineArt)
S87A CONTROL MODULE Wiring(LineArt - Web Quality Image)
S87A CONTROL MODULE Wiring(LineArt)
S87A CONTROL MODULE Wiring(LineArt - Web Quality Image)
S87 Wiring(LineArt)
S87 Wiring(LineArt - Web Quality Image)
S87 Wiring(LineArt)
S87 Wiring(LineArt - Web Quality Image)
S87 CONTROL MODULE Wiring(LineArt)
S87 CONTROL MODULE Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Dimension(LineArt)
Direct Spark Ignition Controls Dimension(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition Controls Wiring(LineArt)
Direct Spark Ignition Controls Wiring(LineArt - Web Quality Image)
Direct Spark Ignition System Wiring(LineArt)
Direct Spark Ignition System Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration