HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
S7800A1001
Keyboard Display-English

Locate Distributors Product Specifications   Literature and Documents
Overview
Provides current status of burner sequence, timing information, hold information and lockout information, as well as selectable or preemptive messages.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Application flexibility.
• Communication interface capability with Switchover to ModBus programmable.
• First-out annunciation and system diagnostics provided by 2 row by 20 column Vacuum Fluorescent Display (VFD).
• S7800A1001 offers "Call Service" (Business Card)programmable message displayed when system lockout occurs.
• S7800A1001 series 5 and greater has selectable ModBus Feature.
• Local or remote annunciation of operation and fault information.
• First out expanded annunciation with 24 limit and interlock LEDs enhances keyboard display module information. Display can be Programmed to customize the expanded annunciator messages to the system. Provides burner controller data.
• Remote reset.
• Report generation.
Product Specifications  Back To Top
Application Keyboard Display
Voltage 13 Vdc peak fullwave rectified ( +20/-15%).
Vibration 0.5 G environment
Ambient Temperature Range (F) -40 F to +140 F
Ambient Temperature Range (C) -40 C to +60 C
Dimensions (in.) 4 27/32 in. wide x 2 29/32 in. high x 29/32 in. deep
Dimensions (mm) 123 mm wide x 73 mm high x 23 mm deep
Weight (lb) 4 oz
Weight (kg) 0.11 kg
Approvals, Underwriters Laboratories Inc Component Recognized, File No. MP268; Guide No. MCCZ.
Approvals, Canadian Standards Association Certified, File No. LR95329-3.
Approvals, Federal Communications Commission FCC Part 15, Class B, Emissions.
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Report No. 1V9AO.AF.
Comments English Language

Literature and other Resources Download Back To Top
Product Data - (S7800A1142 Keyboard Display Module 7800 SERIES)
Product Data - (S7800A1167 7800 SERIES S7800A1167 Keyboard Display Module)
Product Data - (S7800 Keyboard Display Module-7800 SERIES)
Product Data - (S7800B 7800 SERIES Display Module -Chinese Language)
S7800 Keyboard Display Module Callouts(LineArt - Web Quality Image)
SCROLL push button function Front(LineArt)
SCROLL push button function Front(LineArt - Web Quality Image)
Change Level push button function Front(LineArt)
Change Level push button function Front(LineArt - Web Quality Image)
MODE push button function Front(LineArt)
MODE push button function Front(LineArt - Web Quality Image)
Save Display/Exit Screen Front(LineArt)
Save Display/Exit Screen Front(LineArt - Web Quality Image)
Save display saving screen Front(LineArt)
Save display saving screen Front(LineArt - Web Quality Image)
SAVE function Front(LineArt)
SAVE function Front(LineArt - Web Quality Image)
Lockout message, state 1 keyboard display module burner control Front(LineArt)
Lockout message, state 1 keyboard display module burner control Front(LineArt - Web Quality Image)
lockout message state 2 keyboard display module burner control Front(LineArt)
lockout message state 2 keyboard display module burner control Front(LineArt - Web Quality Image)
lockout message state 3 keyboard display module Front(LineArt)
lockout message state 3 keyboard display module Front(LineArt - Web Quality Image)
Cloning jig Wiring(LineArt)
Cloning jig Wiring(LineArt - Web Quality Image)
display setup screen Front(LineArt)
display setup screen Front(LineArt - Web Quality Image)
Select exit screen Front(LineArt)
Select exit screen Front(LineArt - Web Quality Image)
Display setup clone screen Front(LineArt)
Display setup clone screen Front(LineArt - Web Quality Image)
Clone master screen Front(LineArt)
Clone master screen Front(LineArt - Web Quality Image)
waiting for connection screen Front(LineArt)
waiting for connection screen Front(LineArt - Web Quality Image)
cloning complete screen Front(LineArt)
cloning complete screen Front(LineArt - Web Quality Image)
Exit screen Front(LineArt)
Exit screen Front(LineArt - Web Quality Image)
Display setup screen Front(LineArt)
Display setup screen Front(LineArt - Web Quality Image)
Display setup select clone screen Front(LineArt)
Display setup select clone screen Front(LineArt - Web Quality Image)
Wiring the keyboard display module burner control Wiring(LineArt - Web Quality Image)
Keyboard display Front(Photo_BW - Web Quality Image)
Keyboard display Front(Photo_BW - Print Quality Image)
Keyboard Display Front(Photo_Color - Web Quality Image)
Keyboard Display Front(Photo_Color - Print Quality Image)
Approximate dimensions of S7800A1142 burner control Dimension(LineArt)
Approximate dimensions of S7800A1142 burner control Dimension(LineArt - Web Quality Image)
Wiring for multiple keyboard display modules Wiring(LineArt)
Wiring for multiple keyboard display modules Wiring(LineArt - Web Quality Image)
Wiring keyboard display module for remote mounting burner control Wiring(LineArt)
Wiring keyboard display module for remote mounting burner control Wiring(LineArt - Web Quality Image)
KDM flush mounting outline Cut-Away(LineArt)
KDM flush mounting outline Cut-Away(LineArt - Web Quality Image)
Cable installing S7800 with RM7800 Installation(Photo_BW - Web Quality Image)
Cable installing S7800 with RM7800 Installation(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module Side(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module Side(Photo_BW - Print Quality Image)
Installation of S7800 on EC 7800 Relay Module with subbase Installation(Photo_BW - Web Quality Image)
Installation of S7800 on EC 7800 Relay Module with subbase Installation(Photo_BW - Print Quality Image)
Mounting S7800 Keyboard Display on 7800 Relay Module With Subbase Installation(Photo_BW - Web Quality Image)
Mounting S7800 Keyboard Display on 7800 Relay Module With Subbase Installation(Photo_BW - Print Quality Image)
Mounting Remote S7800 Keyboard Display on Cabinet Installation(Photo_BW - Web Quality Image)
Mounting Remote S7800 Keyboard Display on Cabinet Installation(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module - French Display Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module - French Display Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module - German Display Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module - German Display Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module - Italian Display Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module - Italian Display Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module - Spanish Display Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module - Spanish Display Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module Main(Photo_BW - Print Quality Image)
S7800 Keyboard Display Module - Spanish Display Main(Photo_BW - Web Quality Image)
S7800 Keyboard Display Module - Spanish Display Main(Photo_BW - Print Quality Image)
Keyboard Display Module Dimension(LineArt)
Keyboard Display Module Dimension(LineArt - Web Quality Image)
S7800 Burner control Dimension(LineArt)
S7800 Burner control Dimension(LineArt - Web Quality Image)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt - Web Quality Image)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt - Web Quality Image)
Microprocessor Keyboard Display Module Main(Photo_BW - Web Quality Image)
Microprocessor Keyboard Display Module Main(Photo_BW - Print Quality Image)
Microprocessor Keyboard Display Module Main(Photo_BW - Web Quality Image)
Microprocessor Keyboard Display Module Main(Photo_BW - Print Quality Image)
release reset screen keyboard display module Screen Capture(LineArt)
release reset screen keyboard display module Screen Capture(LineArt - Web Quality Image)
Confirmation Acknowledgement screen keyboard display module Screen Capture(LineArt)
Confirmation Acknowledgement screen keyboard display module Screen Capture(LineArt - Web Quality Image)
Confirmation correct screen keyboard display module Screen Capture(LineArt)
Confirmation correct screen keyboard display module Screen Capture(LineArt - Web Quality Image)
Password screen keyboard display module Screen Capture(LineArt)
Password screen keyboard display module Screen Capture(LineArt - Web Quality Image)
setup valve prove screen keyboard display module Front(LineArt)
setup valve prove screen keyboard display module Front(LineArt - Web Quality Image)
206311-Carrying Case Front(Photo_Color - Web Quality Image)
206311-Carrying Case Front(Photo_Color - Print Quality Image)
206311-Carrying Case Front(Photo_Color - Web Quality Image)
206311-Carrying Case Front(Photo_Color - Print Quality Image)
Setting post purge time Screen Capture(LineArt)
Setting post purge time Screen Capture(LineArt - Web Quality Image)
Clear configuration use enter to confirm Keyboard display module Front(LineArt)
Clear configuration use enter to confirm Keyboard display module Front(LineArt - Web Quality Image)
Clear all exit Keyboard display module Front(LineArt)
Clear all exit Keyboard display module Front(LineArt - Web Quality Image)
Keyboard display module display setup password Front(LineArt)
Keyboard display module display setup password Front(LineArt - Web Quality Image)
Display setup select password screen Front(LineArt)
Display setup select password screen Front(LineArt - Web Quality Image)
Change Password new password screen Front(LineArt)
Change Password new password screen Front(LineArt - Web Quality Image)
Save changes exit no save screen Front(LineArt)
Save changes exit no save screen Front(LineArt - Web Quality Image)
New password is screen Front(LineArt)
New password is screen Front(LineArt - Web Quality Image)
confirm incorrect screen Front(LineArt)
confirm incorrect screen Front(LineArt - Web Quality Image)
Display setup password screen keyboard display module Front(LineArt)
Display setup password screen keyboard display module Front(LineArt - Web Quality Image)
Display setup select eaedit screen Front(LineArt)
Display setup select eaedit screen Front(LineArt - Web Quality Image)
CEA Edit message screen keyboard display module Front(LineArt)
CEA Edit message screen keyboard display module Front(LineArt - Web Quality Image)
CEA Edit M3essage Front(LineArt)
CEA Edit M3essage Front(LineArt - Web Quality Image)
Save Exit Clear EOL screen keyboard display module Front(LineArt)
Save Exit Clear EOL screen keyboard display module Front(LineArt - Web Quality Image)
Display setup select cea assign screen keyboard display module Front(LineArt)
Display setup select cea assign screen keyboard display module Front(LineArt - Web Quality Image)
cea assign screen keyboard display module Front(LineArt)
cea assign screen keyboard display module Front(LineArt - Web Quality Image)
Assign screen keyboard display module Front(LineArt)
Assign screen keyboard display module Front(LineArt - Web Quality Image)
Assign T07 to message 32 screen keyboard display module Front(LineArt)
Assign T07 to message 32 screen keyboard display module Front(LineArt - Web Quality Image)
save changes exit no save screen Front(LineArt)
save changes exit no save screen Front(LineArt - Web Quality Image)
cea assign screen keyboard display module Front(LineArt)
cea assign screen keyboard display module Front(LineArt - Web Quality Image)
display setup select cs on/off screen keyboard display module Front(LineArt)
display setup select cs on/off screen keyboard display module Front(LineArt - Web Quality Image)
CS On Off screen keyboard display module Front(LineArt)
CS On Off screen keyboard display module Front(LineArt - Web Quality Image)
display setup select cs test screen Front(LineArt)
display setup select cs test screen Front(LineArt - Web Quality Image)
lockout screen keyboard display module Front(LineArt)
lockout screen keyboard display module Front(LineArt - Web Quality Image)
call service screen keyboard display module Front(LineArt)
call service screen keyboard display module Front(LineArt - Web Quality Image)
Blank screen keyboard display module Front(LineArt)
Blank screen keyboard display module Front(LineArt - Web Quality Image)
display setup select cs test screen Front(LineArt)
display setup select cs test screen Front(LineArt - Web Quality Image)
Display setup select cs edit screen Front(LineArt)
Display setup select cs edit screen Front(LineArt - Web Quality Image)
Call service setup edit screen 1 Front(LineArt)
Call service setup edit screen 1 Front(LineArt - Web Quality Image)
save exit clear eol screen Front(LineArt)
save exit clear eol screen Front(LineArt - Web Quality Image)
stand by setup screen keyboard display module Front(LineArt)
stand by setup screen keyboard display module Front(LineArt - Web Quality Image)
save changes screen keyboard display module Front(LineArt)
save changes screen keyboard display module Front(LineArt - Web Quality Image)
valve prove time screen keyboard display module Front(LineArt)
valve prove time screen keyboard display module Front(LineArt - Web Quality Image)
Confirm Postpurge time Screen Capture(LineArt)
Confirm Postpurge time Screen Capture(LineArt - Web Quality Image)
typical valve train layout Front(LineArt)
typical valve train layout Front(LineArt - Web Quality Image)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt)
S7800 Keyboard Display Module for Burner Control Ad Slick(LineArt - Web Quality Image)
Burner Control Dimension(LineArt)
Burner Control Dimension(LineArt - Web Quality Image)
7800 SERIES Display Module Chinese Dimension(LineArt)
7800 SERIES Display Module Chinese Dimension(LineArt - Web Quality Image)
7800 SERIES Display Module Chinese Exploded(LineArt)
7800 SERIES Display Module Chinese Exploded(LineArt - Web Quality Image)
7800 SERIES Display Module Chinese Exploded(LineArt)
7800 SERIES Display Module Chinese Exploded(LineArt - Web Quality Image)
7800 SERIES Display Module Chinese Wiring(LineArt)
7800 SERIES Display Module Chinese Wiring(LineArt - Web Quality Image)
7800 SERIES Display Module Chinese Wiring(LineArt)
7800 SERIES Display Module Chinese Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram