Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
>
Programmable Thermostats
>
Non-Programmable Thermostats
>
Wireless Thermostats
>
Thermostat Parts and Accessories
>
Heating Relays
>
Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Programmable Thermostats
> Digital System Accessories
> S483
S483B1002
Beige Winter Watchman
Locate Distributors
Product Specifications
Literature and Documents
Overview
Used as a freeze warning device. Completes circuit to household lamp on temperature fall, indicating inoperative heating equipment.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$57.66
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Plugs directly into wall outlet.
• Lamp plugs into receptacle at bottom of Winter Watchman device.
• Useful when house is unoccupied to notify a neighbor of a temperature drop so heating source fault can be rectified before freeze-up occurs.
• Not precision calibrated for use as a thermostat.
Product Specifications
Back To Top
Description
Beige Winter Watchman
Application
Incandescent Lamp
Mounting
Vertical Mount
Color
Beige
Switching Action
SPST
Accuracy (F)
±5 F
Accuracy (C)
±3 C
Dimensions (in.)
3 3/8 in. high x 2 1/8 in. wide x 13/16 in. deep
Dimensions (mm)
86 mm high x 54 mm wide x 21mm deep
Setting Temperature Range (F)
30 to 60
Setting Temperature Range (C)
-1 C to 16 C
Electrical Ratings
Load: 120W maximum for incandescent lamp load only.
Frequency
60 Hz
Heat Current
1.0A
Sensor Element
Bimetal
Ambient Temperature Range (F)
30 F to 60 F
Ambient Temperature Range (C)
-1 C to +16 C
Voltage
120 Vac
Literature and other Resources Download
Back To Top
S483 Winter Watchman Ad Slick(LineArt)
S483 Winter Watchman Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote