HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R8285D5001
50 VA Fan Center with DPST switching action including R8222U

Locate Distributors Product Specifications   Literature and Documents
Overview
Provides low voltage control of line voltage fan motors and auxiliary circuits in heating, cooling, or air conditioning systems.

Processing ...
Product Prices
U

Features

• Transformer powers low voltage control systems and provides overload protection.
• Low voltage terminal board provides convenient connections for thermostat and heating/cooling equipment wiring.
• Mounts on standard 4 x 4 in. junction box.
• Relay is easily replaced without disturbing wiring.
Product Specifications  Back To Top
Application For Hydronic Applications; use with SV9600 SmartValveā„¢ System and other systems that require 50 VA capacity.
Voltage 120 Vac
Frequency (Hz) 60 Hz
Switching Action DPST (One Power Rated, One Pilot Duty)
Electrical Ratings (W) 11 W maximum
Electrical Ratings (120 Vac, Full Load) 12A
Electrical Ratings (240 Vac, Full Load) 6A
Electrical Ratings (120 Vac, Locked Rotor) 72A
Electrical Ratings (240 Vac, Locked Rotor) 35A
Power Supply (Vac) 50 VA
Power Supply (Secondary) 26.5 V
Horsepower 3/4 HP
Dimensions (in.) 4 3/16 in. high, 4 1/2 in. wide, 2 13/16 in. deep.
Dimensions (mm) 106 mm high, 114 mm wide, 71 mm deep
Approvals, Underwriters Laboratories Inc UL Component Recognized; File No. E4436, Vol.15, Sec.1, Guide No.XAPX2
Approvals, Canadian Standards Association Certified: File No. LR95329-17
Includes R8222U

Literature and other Resources Download Back To Top
Product Data - (R8285A Control Centers)
Installation Instructions - (R8285A Control Centers-TRADELINE)
Installation Instructions - (R8285E Control Center)
R8285 Fan Center control with transformer Ad Slick(LineArt)
R8285 Fan Center control with transformer Ad Slick(LineArt - Web Quality Image)
Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
Control Center Main(Photo_BW - Web Quality Image)
Control Center Main(Photo_BW - Print Quality Image)
Control Center Main(Photo_BW - Web Quality Image)
Control Center Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration