HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R8239B1043
40 VA Fan Center with DPDT switching action including R8222D

Locate Distributors Product Specifications   Literature and Documents
Overview
Include NEMA standard transformer for excellent voltage control. Provide low voltage control of line voltage fan motors and auxiliary circuits in heating, cooling or heating-cooling circuits.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Product Prices
U
Quote Feature is temporarily disabled.
Features

• NEMA standard Type D transformer (included) powers low voltage control systems.
• Provide overload protection for transformer.
• Convenient connections for thermostat, and heating-cooling equipment wiring.
• Mount on standard 4 x 4 junction box.
• Can be mounted in any indoor location without additional enclosure.
• Relay is easily replaced without disturbing wiring.
• Include relay enclosures.
Product Specifications  Back To Top
Application For system with F50 Electronic Air Cleaner humidifier and blower motor.
Voltage 120 Vac
Switching Action DPDT
Electrical Ratings (W) 12 W maximum
Electrical Ratings (120 Vac, Full Load) 12A
Electrical Ratings (240 Vac, Full Load) 6.9A
Electrical Ratings (120 Vac, Locked Rotor) 72A
Electrical Ratings (240 Vac, Locked Rotor) 41.4A
Coil Ratings (inrush) 20 VA maximum, 17 VA nominal.
Coil Ratings (Sealed) 10 VA maximum, 9 VA nominal
Power Supply (Vac) 40 VA
Power Supply (Secondary) 26.5 V
Horsepower 3/4 HP
Dimensions (in.) 4 1/2 in. high, 4 3/16 in. wide, 3 3/32 in. deep
Dimensions (mm) 114 mm high, 106 mm wide, 79 mm deep
Approvals, Underwriters Laboratories Inc UL Listed
Approvals, Canadian Standards Association Certified
Approvals, NEMA Standard NEMA Standard DC20-1992
Includes R8222D
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (R8239A1078 Fan Center)
- (R8239B Fan Centers and Plate-Mounted Receptacle-TRADELINE)
Installation Instructions - (R8239B Fan Centers R8239A-H, Relays; AT72H,J, Transformers; Q633A, Receptable)
Product Data - (R8239B Fan Centers)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Electronic Air Cleaner Wiring(LineArt)
Electronic Air Cleaner Wiring(LineArt - Web Quality Image)
R8239 Fan Center Control with transformer and relay Ad Slick(LineArt)
R8239 Fan Center Control with transformer and relay Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration