Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
>
Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Relays and Controls
> R8225
R8225D1003
24 V Fan Relay with Dpst N.O. switching
Locate Distributors
Product Specifications
Literature and Documents
Overview
Provide general purpose and heavy duty switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$110.57
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
• Untaped coil assures cooler operation.
• Laminated magnet construction for higher efficiency.
• Base designed for easy replacement of competitive relays.
• Double quick-connect coil terminals.
• Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications
Back To Top
Description
24 V Fan Relay with Dpst N.O. switching
Coil Ratings Voltage
24 Vac
Switching
DPST N.O.
Electrical Connections (main)
Leadwires
Electrical Ratings, Contacts (full load)
N.O. 8.0 A, Aux. 2.0 A @ 240 Vac; N.O. 14.0 A, Aux. 3.0 A @ 120 Vac
Electrical Ratings, Contacts (locked rotor)
N.O. 48.0 A, Aux. 12.0 A @ 240 Vac; N.O. 84.0 A, Aux. 18.0 A @ 120 Vac
Electrical Ratings, Contacts (resistive)
N.O. 8.0 A, Aux. 2.0 A @ 240 Vac; N.O. 16.0 A, Aux. 3.0 A @ 120 Vac
Frequency
60 Hz
Dimensions (in.)
2 11/16 in. high x 2 1/2 in. wide x 3 7/16 in. deep
Dimensions (mm)
68 mm high x 64 mm wide x 87 mm deep
Temperature Ratings (F)
115 F
Temperature Ratings (C)
46 C
Approvals, Underwriters Laboratories Inc
UL Listed: File No. E14480, Vol. 1. Sec. 3, Guide No. NLDX
Approvals, Canadian Standards Association
Certified: File No. LR95329-1
Approvals, CE
Approved
Literature and other Resources Download
Back To Top
Product Data - (R8225A Fan Relay)
R8225 Fan Relay Ad Slick(LineArt)
R8225 Fan Relay Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote