HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R8222B1067
24 V General Purpose Relay with Spdt switching

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide general purpose switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
• Untaped coil assures cooler operation.
• Laminated magnet construction for higher efficiency.
• Base designed for easy replacement of competitive relays.
• Double quick-connect coil terminals.
• Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications  Back To Top
Description 24 V General Purpose Relay with Spdt switching
Coil Ratings Voltage 24 Vac
Switching SPDT
Electrical Connections (main) 1/4 in. quick-connect terminals
Electrical Ratings, Contacts (full load) 3 A @ 480 Vac; 6 A @ 208 Vac, 240 Vac, 277 Vac; 12 A @ 120 Vac
Electrical Ratings, Contacts (locked rotor) 18 A @ 480 Vac; 35 A @ 208 Vac, 240 Vac, 277 Vac, 60 A @ 120 Vac
Electrical Ratings, Contacts (resistive) 10 A @ 480 Vac; 20.8 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Pilot Duty Ratings Minimum: 3 VA @ 24 Vac, 120 Vac, & 480 Vac; Maximum: 25 VA @ 24 Vac, 125 VA @ 120 Vac, 240 Vac, & 480 Vac; Resistive: 3 A @ 277 Vac (0.75 power factor); Powerpile: (Normally Open Contacts Only) 0.25 A @ 0.25 to 12 Vdc
Frequency 50 Hz
Frequency 60 Hz
Dimensions (in.) 1 7/8 in. high x 2 5/32 in. wide x 2 3/8 in. deep
Dimensions (mm) 48 mm high x 55 mm wide x 60 mm deep.
Temperature Ratings (F) -20 F to +155 F
Temperature Ratings (C) -29 C to +68 C
Approvals, Underwriters Laboratories Inc UL Listed: File No. E59779, Guide No. NLDX2
Approvals, Canadian Standards Association Certified: File No. LR35066, Guide No. 184-N-13.13
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (R8222A-H Switching Relays)
Installation Instructions - (R8222B Switching Relays For TROL-A-TEMP)
Product Data - (R8222 Switching Relays)
Dimensions Dimension(LineArt)
Dimensions Dimension(LineArt - Web Quality Image)
R8222/R422, R8228/R4228 circuit and terminal identification Wiring(LineArt)
R8222/R422, R8228/R4228 circuit and terminal identification Wiring(LineArt - Web Quality Image)
Dimensions Dimension(LineArt)
Dimensions Dimension(LineArt - Web Quality Image)
Internal schematic and terminal location Wiring(LineArt)
Internal schematic and terminal location Wiring(LineArt - Web Quality Image)
General Purpose Relay with DPDT Contacts - 6 inches wide Main(Photo_BW - Web Quality Image)
General Purpose Relay with DPDT Contacts - 6 inches wide Main(Photo_BW - Print Quality Image)
General Purpose Relay with DPDT Contacts - 3 inches wide Main(Photo_Color - Web Quality Image)
General Purpose Relay with DPDT Contacts - 3 inches wide Main(Photo_Color - Print Quality Image)
General Purpose Relay with DPDT Contacts - 6 inches wide Main(Photo_Color - Web Quality Image)
General Purpose Relay with DPDT Contacts - 6 inches wide Main(Photo_Color - Print Quality Image)
R8222 General purpose relay In color Ad Slick(LineArt)
R8222 General purpose relay In color Ad Slick(LineArt - Web Quality Image)
R8222 General purpose relay Ad Slick(LineArt)
R8222 General purpose relay Ad Slick(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
129384A - Case and Cover Assembly