HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R8184G4009
Protectorelay® Oil Burner Control with 45 seconds lock out timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provides automatic, nonrecycling control of an intermittent ignition oil burner system.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Controls oil burner, oil valve (if desired) and the ignition transformer in response to a call for heat.
• Solid state flame sensing circuit.
• LED on terminal strip indicates system lockout.
• Remote lockout indication available on some models.
• Enclosed safety switch with external reset button.
• Manual trip lever opens safety switch for system maintenance.
• Mounts on standard 4 x 4 in. junction box; select models may be mounted directly on burner housing.
• C554A Cadmium Sulfide Flame Detector and 24 Vac thermostat required.
Product Specifications  Back To Top
Description Protectorelay® Oil Burner Control with 45 seconds lock out timing
Ignition Type Intermittent
Timing, Safety Switch 45 sec.
Mounting Bracket For mounting on a standard 4 in. X 4 in. junction box or direct mounting on burner housing.
Electrical Rating; Contacts (full load) 7.4 A @ 120 Vac; 3.7 a @ 240 Vac
Electrical Rating; Contacts (locked rotor) 44.4 A @ 120 Vac; 22.2 A @ 240 Vac
Alarm Load Ratings (pilot duty) 75 VA @ 120/240 Vac, 50-60 Hz; 25 VA @ 24V, 50-60 Hz
Alarm Load Ratings (resistive) 1.5 A @ 120/240V, 50-60Hz; 3 A @ 24 V, 50-60 Hz
Dimensions (in.) 4 3/8 in. high x 4 1/8 in. wide x 2 1/2 in. deep
Dimensions (mm) 111 mm high x 104 mm wide x 64 mm deep
Temperature Range (F) -40 F to +130 F
Temperature Range (C) -40 C to +54 C
Approvals, Underwriters Laboratories Inc UL Component Recognized; File no. MP268, Vol. 35 Sec. 1,3
Approvals, Canadian Standards Association CSA Certified; File no. LR95329-1
Comments With LED for lockout indication, and manual trip lever on safety switch to assure burner shutdown during servicing.
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (R8184 R8184 Protectorelay Oil Primary Controls)
Installation Instructions - (R8184G4033 Protectorelay Oil Primary-Tradeline- English/French)
Product Data - (R8184M Protectorelay Oil Burner Control)
Installation Instructions - (R8184M Protectorelay Oil Primary Controls)
Installation Instructions - (R8184M1051 Protectorelay Oil Burner Control- TRADELINE)
Installation Instructions - (R8184G Protectorelay Oil Primary)
Installation Instructions - (R8184G Protectorelay Oil Primary)
Addendum - (R8184G Protectorelay Oil Primary (Addendum to 69-0617-1))
Installation Instructions - (R8184G Protectorelay Oil Burner Control - English/French)
Typical hookup for R8184N Wiring(LineArt - Web Quality Image)
Wire and mount 150°F (66°C) maximum ambient temperature oil primary control Wiring(LineArt)
Wire and mount 150°F (66°C) maximum ambient temperature oil primary control Wiring(LineArt - Web Quality Image)
Wire and mount 130°F (54°C) maximum ambient temperature oil primary control Wiring(LineArt)
Wire and mount 130°F (54°C) maximum ambient temperature oil primary control Wiring(LineArt - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_BW - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_BW - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_BW - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_BW - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_Color - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_Color - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_Color - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_Color - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Wiring Dirgrams for Hydronic Systems Wiring(LineArt)
Wiring Dirgrams for Hydronic Systems Wiring(LineArt - Web Quality Image)
R8184G Protectorelay Oil Burner Control Ad Slick(LineArt)
R8184G Protectorelay Oil Burner Control Ad Slick(LineArt - Web Quality Image)
R8184M Protectorelay Oil Burner Control Ad Slick(LineArt)
R8184M Protectorelay Oil Burner Control Ad Slick(LineArt - Web Quality Image)
ProtectorRelay Wiring(LineArt)
ProtectorRelay Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Internal schematic and hookup for R8184M Oil Burner Control Wiring(LineArt)
Internal schematic and hookup for R8184M Oil Burner Control Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Internal schematic and hookup for R8184 Oil Burner Control Wiring(LineArt)
Internal schematic and hookup for R8184 Oil Burner Control Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration