Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Zoning Relays
> Switching Relays
> R8146
R8146A1005
Heating Relay isolates a self-generating millivolt (powerpile) heating control system from the low voltage cooling control system
Locate Distributors
Product Specifications
Literature and Documents
Overview
The heating relay isolates a self-generating millivolt (Powerpile) heating control system from the low voltage cooling control system.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$118.80
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Terminals on subpanel for easy wiring.
• Used with an R856B fan center and a T87F thermostat.
• Mounts in any position.
Product Specifications
Back To Top
Description
Heating Relay isolates a self-generating millivolt (powerpile) heating control system from the low voltage cooling control system
Switching Action
SPST
Contacts Electrical Rating (Low voltage)
0.25A @0.25 to 12 Vdc, or 1.5A @ 24Vac
Temperature Range (F)
(Ambient) 0 F to 100 F
Temperature Range (C)
(Ambient) -18 C to 38 C
Thermostat Compatibility
T87F
Dimensions (in.)
5 1/4 in. long x 4 1/4 in. wide x 3 in. deep
Dimensions (mm)
133 mm long x 108 mm wide x 77 mm deep
Electrical Ratings (Primary Voltage)
24V, 60 Hz
Literature and other Resources Download
Back To Top
R1846 Relay Ad Slick(LineArt)
R1846 Relay Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote