HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
R7852B1009
Flame Amplifier, Infrared Ampli-Check, FFRT: 2.0 sec or 3.0 sec, for 7800 Series Relay Modules

Locate Distributors Product Specifications   Literature and Documents


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Type Infrared
Flame Failure Response Time (sec) 2.0 sec or 3.0 sec
Self Checking Ampli-Check
Use With Primary Safety Control 7800 SERIES Relay Modules
Use With Flame Sensor Gas, oil, coal: Infrared (lead sulfide) C7915
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR95329-3
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Approved: Report No. 1V9A0.AF
Comments Color: Red/White

Literature and other Resources Download Back To Top
Product Data - (R7852 Amplifiers for the 7800 SERIES and R7140 Relay Modules)
Download

Welcome

Login to My Account 
New User Registration