HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
R7852A1001
Flame Amplifier, Infrared, FFRT: 2.0 sec or 3.0 sec , for 7800 Series Relay Modules

Locate Distributors Product Specifications   Literature and Documents


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Type Infrared
Flame Failure Response Time (sec) 2.0 sec or 3.0 sec
Self Checking None (standard)
Use With Primary Safety Control 7800 SERIES Relay Modules
Use With Flame Sensor Gas, oil, coal: Infrared (lead sulfide) C7915
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR95329-3
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Approved: Report No. 1V9A0.AF
Comments Color: Red/White

Literature and other Resources Download Back To Top
Product Data - (R7852 Amplifiers for the 7800 SERIES and R7140 Relay Modules)
Download

Welcome

Login to My Account 
New User Registration