HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
R7847C1005
Flame Amplifier, Dynamic Self Check for C7012E,F, for 7800 Series Relay Modules

Locate Distributors Product Specifications   Literature and Documents
Overview
Solid state plug-in amplifiers that respond to flame detector inputs to indicate the presence of flame when used with 7800 SERIES relay modules.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Flame failure response time of 0.8 or 3.0 seconds.
• Flame signal strength ranges from 0.0 to 5.0 Vdc.
• Plug into 7800 relay module through printed circuit board edge connector keyed for proper orientation.
• Flame signal test jacks to measure amplifier flame signal voltage.
• Color-coded labels identify flame detection type. Dynamic Self-Check Amplifier test the detectors and all electronic components in the flame detection system 7800 SERIES relay module locks out on safety shutdown with flame detection system failure.
• Compatible with existing Honeywell flame detectors (order separately).
Product Specifications  Back To Top
Type Rectification
Flame Failure Response Time (sec) 2.0 sec or 3.0 sec
Self Checking Dynamic Self-Check
Use With Primary Safety Control 7800 SERIES Relay Modules
Use With Flame Sensor Gas, oil, coal: Ultraviolet Flame Sensor C7012E, F
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR95329-3
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Approved: Report No. 1V9A0.AF
Comments Color: Green

Literature and other Resources Download Back To Top
Product Data - (R7847 Amplifiers for the 7800 SERIES and R7140 Relay Modules)
Specification Data - (R7847 Amplifiers for 7800 SERIES Relay Modules)
Dynamic Self-Check Ultraviolet Flame Amplifier Main(Photo_BW - Web Quality Image)
Dynamic Self-Check Ultraviolet Flame Amplifier Main(Photo_BW - Print Quality Image)
Dynamic Self-Check Ultraviolet Flame Amplifier Main(Photo_BW - Web Quality Image)
Dynamic Self-Check Ultraviolet Flame Amplifier Main(Photo_BW - Print Quality Image)
Solid state plug-in Flame Safeguard Amplifier Main(Photo_BW - Web Quality Image)
Solid state plug-in Flame Safeguard Amplifier Main(Photo_BW - Print Quality Image)
Solid state plug-in Flame Safeguard Amplifier Main(Photo_BW - Web Quality Image)
Solid state plug-in Flame Safeguard Amplifier Main(Photo_BW - Print Quality Image)
Dynamic Ampli-check Rectification Flame Amplifier Multiple Parts(Photo_BW - Web Quality Image)
Dynamic Ampli-check Rectification Flame Amplifier Multiple Parts(Photo_BW - Print Quality Image)
Dynamic Ampli-check Rectification Flame Amplifier Main(Photo_BW - Web Quality Image)
Dynamic Ampli-check Rectification Flame Amplifier Main(Photo_BW - Print Quality Image)
Flame Amplifier Dimensions Dimension(LineArt)
Flame Amplifier Dimensions Dimension(LineArt - Web Quality Image)
ControLinks Demonstrator Cover Open(Photo_BW - Web Quality Image)
ControLinks Demonstrator Cover Open(Photo_BW - Print Quality Image)
ControLinks Demonstrator Cover Open(Photo_Color - Web Quality Image)
ControLinks Demonstrator Cover Open(Photo_Color - Print Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Web Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Print Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Web Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Print Quality Image)
Check R7847 Flame Amplifier with Voltmeter Installation(Photo_BW - Web Quality Image)
Check R7847 Flame Amplifier with Voltmeter Installation(Photo_BW - Print Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Web Quality Image)
Installation of R7847 flame signal amplifiers on 7800 Relay Module Installation(Photo_BW - Print Quality Image)
Check R7847 Flame Amplifier with Voltmeter Installation(Photo_BW - Web Quality Image)
Check R7847 Flame Amplifier with Voltmeter Installation(Photo_BW - Print Quality Image)
Amplifiers for 7800 Relays Modules Wiring(LineArt)
Amplifiers for 7800 Relays Modules Wiring(LineArt - Web Quality Image)
Rectification Amplifier for Microprocessor Controls Multiple Parts(Photo_BW - Web Quality Image)
Rectification Amplifier for Microprocessor Controls Multiple Parts(Photo_BW - Print Quality Image)
Amplifiers Dimension(LineArt)
Amplifiers Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration