HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
R7795B1009
120 Vac Primary Controls with 3 sec flame failure response time and 10 to 15 second safety switch timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide solid state, electronic flame safeguard protection for commercial and industrial single or dual fuel burners.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Include flame signal amplifiers that are color-coded: purple for ultraviolet and green for rectification.
• Require a plug-in prepurge timer of 1.5, 7, 10, 30, 60, or 90 seconds.
• Mount on a Q795A Wiring subbase with two captive screws.
• Include line voltage airflow switch to prove airflow from the start of prepurge through the run period.
• Prevent start-up with lockout if flame or a flame simulating failure exists.
Product Specifications  Back To Top
Description Full Function Primary Safety Control, Intermittent Pilot, Rectification
Application Provides Flameout Protection plus Automatic control of Commercial and Industrial Gas and Oil Burners
Flame Failure Response Time (sec) 3 sec nominal
Purging Time Determined by Plug -in Purge Timer
Safety Switch Timing Electronic - 10 seconds, Mechanical - 15 seconds
Electrical Connections Terminals in Q795 Wiring Subbase
Voltage 120 Vac
Frequency 50 Hz
Frequency 60 Hz
Alarm Relay Switching 120Vac Output for Alarm
Required Components ST795 Prepurge Timer and Q795 Wiring Subbase
Temperature Range (F) -40 F to +135 F
Temperature Range (C) -40 C to +57 C
Dimensions (in.) 5 in. high x 5 in wide x 5 1/4 in. deep.
Dimensions (mm) 127 mm high x 127 mm wide x 133.5 mm deep
Approvals, Underwriters Laboratories Inc Component Recognized: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR1620-681
Approvals, Factory Mutual Approved: Report No. J.I.OK389.AF
Approvals, Swiss RE (formerly IRI) Acceptable

Literature and other Resources Download Back To Top
Return Goods Handling Form - (R7795 TRADELINE Replacement Exchange Program (TREP) (French version))
Return Goods Handling Form - (R7795 TRADELINE® Replacement Exchange Program (TREP))
Handbook - (R7795 Handbook)
Product Data - (R7795A Flame Safeguard Primary Controls)
Chart - (R7795A Conversion Wiring Chart)
120 Vac Primary Control Cover Off(Photo_BW - Web Quality Image)
120 Vac Primary Control Cover Off(Photo_BW - Print Quality Image)
120 Vac Primary Control Cover Off(Photo_BW - Web Quality Image)
120 Vac Primary Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Main(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Main(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Main(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Main(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Multiple Parts(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Web Quality Image)
Electronic Flame Safeguard Control Cover Off(Photo_BW - Print Quality Image)
Specifying Engineer Wiring(LineArt)
Specifying Engineer Wiring(LineArt - Web Quality Image)
Specifying Engineer Wiring(LineArt)
Specifying Engineer Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration