HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
>EnviraLINK
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R7184U1004
Electronic Oil Primary with 15 seconds lock out timing and selectable valve and blower delays

Locate Distributors Product Specifications   Literature and Documents


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Description Electronic Oil Primary with 15 seconds lock out timing and selectable valve and blower delays
Ignition Type Interrupted
Lead Length (in.) 10 in.
Lead Length (mm) 254 mm
Timing, Safety Switch 15 sec.
Mounting Bracket Junction box on main burner
Electrical Connections Burner motor, oil valve, ignition, cad cell, limit, thermostat, alarm
Electrical Rating; Contacts (full load) 7.4 A @ 120 Vac; 3.7 a @ 240 Vac
Electrical Rating; Contacts (locked rotor) 44.4 A @ 120 Vac; 22.2 A @ 240 Vac
Alarm Load Ratings (pilot duty) 2 A @ 30 Vac
Alarm Load Ratings (resistive) 2A @ 30 Vac
Dimensions (in.) 4 5/32 in. long x 4 11/32 in. wide x 2 1/2 in. high
Dimensions (mm) 105.4 mm long x 110.5 mm wide x 63.5 mm high
Temperature Range (F) -40 F to +147 F
Temperature Range (C) -40 C to +64 C
Approvals, Underwriters Laboratories Inc UL and cUL Component Recognized

Literature and other Resources Download Back To Top
Sell Sheet - (R7184U R7184U Interrupted Electronic Oil Primary)
Technician’s Quick Reference Guide - (R7184 Series Primary Controls)
Sell Sheet - (R7184U R7184U Interrupted Electronic Oil Primary (French))
Installation Instructions - (R7184B Regulateur primaire de mazout electronique, compatible avec le systeme EnviraCom, French)
Installation Instructions - (R7184U Electronic Oil Primary, EnviraCOM Enabled)
Brochure - (R7184 R7184 Oil Primaries; Honeywell vs the Competition comparison)
Sell Sheet - (R7184 Interrupted Electronic Oil Primary)
Installation Instructions - (R7184A Interrupted Electronic Oil Primary (Series II))
POP Display - (R7184U R7184U Electronic Oil Primary acrylic product display)
Line Voltage Interrupted Electronic Oil Primary Control- 3 inch wide Main(Photo_BW - Web Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control- 3 inch wide Main(Photo_BW - Print Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control 6 inch wide Main(Photo_BW - Web Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control 6 inch wide Main(Photo_BW - Print Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control- 3 inch wide Main(Photo_Color - Web Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control- 3 inch wide Main(Photo_Color - Print Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control 6 inch wide Main(Photo_Color - Web Quality Image)
Line Voltage Interrupted Electronic Oil Primary Control 6 inch wide Main(Photo_Color - Print Quality Image)
R7184 wiring connections Wiring(LineArt)
R7184 wiring connections Wiring(LineArt - Web Quality Image)
Limit wiring for line voltage thermostat Wiring(LineArt)
Limit wiring for line voltage thermostat Wiring(LineArt - Web Quality Image)
R7184 wiring for optional oil valve Wiring(LineArt)
R7184 wiring for optional oil valve Wiring(LineArt - Web Quality Image)
R7184 Ignitor wiring Wiring(LineArt)
R7184 Ignitor wiring Wiring(LineArt - Web Quality Image)
Wiring of EnviraCOM" enabled thermostat and R7184P,U for forced-air system Wiring(LineArt)
Wiring of EnviraCOM" enabled thermostat and R7184P,U for forced-air system Wiring(LineArt - Web Quality Image)
Wiring 24 Vac thermostat & R7184 for valve-on delay/burner motor off oil burner Wiring(LineArt)
Wiring 24 Vac thermostat & R7184 for valve-on delay/burner motor off oil burner Wiring(LineArt - Web Quality Image)
Switch settings for burner-off delay times on R7184P,U models Wiring(LineArt)
Switch settings for burner-off delay times on R7184P,U models Wiring(LineArt - Web Quality Image)
Oil Primary Back(Photo_BW - Web Quality Image)
Oil Primary Back(Photo_BW - Print Quality Image)
Oil Primary Front and Back Multiple Parts(Photo_BW - Web Quality Image)
Oil Primary Front and Back Multiple Parts(Photo_BW - Print Quality Image)
Oil Primary Main(Photo_Color - Web Quality Image)
Oil Primary Main(Photo_Color - Print Quality Image)
Oil Primary Back(Photo_Color - Web Quality Image)
Oil Primary Back(Photo_Color - Print Quality Image)
Oil Primary Front and Back Multiple Parts(Photo_Color - Web Quality Image)
Oil Primary Front and Back Multiple Parts(Photo_Color - Print Quality Image)
Interrupted Electronic Oil Primary Main(Photo_BW - Web Quality Image)
Interrupted Electronic Oil Primary Main(Photo_BW - Print Quality Image)
Mounting R7184 on junction box Front(LineArt)
Mounting R7184 on junction box Front(LineArt - Web Quality Image)
Mounting R7184 on juntion box enviracom Front(LineArt)
Mounting R7184 on juntion box enviracom Front(LineArt - Web Quality Image)
Wiring R7184P and R7184U without Enviracom for typical oil fired boiler wiring Wiring(LineArt)
Wiring R7184P and R7184U without Enviracom for typical oil fired boiler wiring Wiring(LineArt - Web Quality Image)
Wiring diagram for line voltage EnviraCOM enabled Aquastat Wiring(LineArt)
Wiring diagram for line voltage EnviraCOM enabled Aquastat Wiring(LineArt - Web Quality Image)
Wiring diagram for 24 VAC thermostat for valve on delay burner Front(LineArt)
Wiring diagram for 24 VAC thermostat for valve on delay burner Front(LineArt - Web Quality Image)
wiring diagram for line voltage aquastat thermostat French Wiring(LineArt)
wiring diagram for line voltage aquastat thermostat French Wiring(LineArt - Web Quality Image)
Switch settings for burner off delay times French Wiring(LineArt)
Switch settings for burner off delay times French Wiring(LineArt - Web Quality Image)
R7184 terminals connectors LED reset button and DIP switch locations enviracom Callouts(LineArt)
R7184 terminals connectors LED reset button and DIP switch locations enviracom Callouts(LineArt - Web Quality Image)
Example of 800 to 1600 ohm cad cell resistance reading Graph(LineArt)
Example of 800 to 1600 ohm cad cell resistance reading Graph(LineArt - Web Quality Image)
wiring R7184 with Enviracom connections for typical oil fired boiler wiring Wiring(LineArt)
wiring R7184 with Enviracom connections for typical oil fired boiler wiring Wiring(LineArt - Web Quality Image)
wiring diagram for Enviracom enabled thermostat R7184 for oil fired forced air Wiring(LineArt)
wiring diagram for Enviracom enabled thermostat R7184 for oil fired forced air Wiring(LineArt - Web Quality Image)
Alarm terminals wire release button enviracom Top(LineArt)
Alarm terminals wire release button enviracom Top(LineArt - Web Quality Image)
Wiring R7184P R7184U without Enviracom for typical oil fired boiler wiring Wiring(LineArt)
Wiring R7184P R7184U without Enviracom for typical oil fired boiler wiring Wiring(LineArt - Web Quality Image)
Wiring diagram for line voltage Enviracom enabled aquastat and R7184 Wiring(LineArt)
Wiring diagram for line voltage Enviracom enabled aquastat and R7184 Wiring(LineArt - Web Quality Image)
Wiring diagram for 24 vac thermostat for vlave on delay burner Wiring(LineArt)
Wiring diagram for 24 vac thermostat for vlave on delay burner Wiring(LineArt - Web Quality Image)
wiring diagram for line voltage aquastat thermostat Wiring(LineArt)
wiring diagram for line voltage aquastat thermostat Wiring(LineArt - Web Quality Image)
Switch setting for burner-off delay times Wiring(LineArt)
Switch setting for burner-off delay times Wiring(LineArt - Web Quality Image)
R7184 wiring connections enviracom Back(LineArt)
R7184 wiring connections enviracom Back(LineArt - Web Quality Image)
R7184 terminals connectors LED reset button and DIP switch locations enviracom Callouts(LineArt)
R7184 terminals connectors LED reset button and DIP switch locations enviracom Callouts(LineArt - Web Quality Image)
esample of 800 to 1600 ohm cad cell resistance reading Graph(LineArt)
esample of 800 to 1600 ohm cad cell resistance reading Graph(LineArt - Web Quality Image)
Wiring R7184 Wiring(LineArt)
Wiring R7184 Wiring(LineArt - Web Quality Image)
Typical wiring diagram for Enviracom enabled thermostat and R7184 wiring Wiring(LineArt)
Typical wiring diagram for Enviracom enabled thermostat and R7184 wiring Wiring(LineArt - Web Quality Image)
Alarm terminals press two buttons terminals wire release button Top(LineArt)
Alarm terminals press two buttons terminals wire release button Top(LineArt - Web Quality Image)
Flame Quality Monitor With R7184 installed Installation(Photo_BW - Web Quality Image)
Flame Quality Monitor With R7184 installed Installation(Photo_BW - Print Quality Image)
Flame Quality Monitor With R7184 Multiple Parts(Photo_BW - Web Quality Image)
Flame Quality Monitor With R7184 Multiple Parts(Photo_BW - Print Quality Image)
Flame Quality Monitor With R7184 installed Installation(Photo_Color - Web Quality Image)
Flame Quality Monitor With R7184 installed Installation(Photo_Color - Print Quality Image)
Flame Quality Monitor With R7184 Multiple Parts(Photo_Color - Web Quality Image)
Flame Quality Monitor With R7184 Multiple Parts(Photo_Color - Print Quality Image)
Electronic Oil Primary for Residential Oil Burners Main(Photo_BW - Web Quality Image)
Electronic Oil Primary for Residential Oil Burners Main(Photo_BW - Print Quality Image)
Electronic Oil Primary for Residential Oil Burners Main(Photo_Color - Web Quality Image)
Electronic Oil Primary for Residential Oil Burners Main(Photo_Color - Print Quality Image)
Interrupted Electronic Oil Primary Wiring(LineArt)
Interrupted Electronic Oil Primary Wiring(LineArt - Web Quality Image)
Interrupted Electronic Oil Primary Wiring(LineArt)
Interrupted Electronic Oil Primary Wiring(LineArt - Web Quality Image)
Interrupted Electronic Oil Primary Wiring(LineArt)
Interrupted Electronic Oil Primary Wiring(LineArt - Web Quality Image)
Interrupted Electronic Oil Primary Wiring(LineArt)
Interrupted Electronic Oil Primary Wiring(LineArt - Web Quality Image)
Interrupted Electronic Oil Primary Ad Slick(LineArt)
Interrupted Electronic Oil Primary Ad Slick(LineArt - Web Quality Image)
Typical wiring for line voltage thermostat and R7184 Electronic Oil Primary Wiring(LineArt)
Typical wiring for line voltage thermostat and R7184 Electronic Oil Primary Wiring(LineArt - Web Quality Image)
Typical wiring for 24V voltage thermostat and R7184 Electronic Oil Primary Wiring(LineArt)
Typical wiring for 24V voltage thermostat and R7184 Electronic Oil Primary Wiring(LineArt - Web Quality Image)
R7184 Interrupted Electronic Oil Primary Ad Slick(LineArt)
R7184 Interrupted Electronic Oil Primary Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration