HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
R4222D1013
120 V General Purpose Relay with Dpdt switching

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide general purpose switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
• Untaped coil assures cooler operation.
• Laminated magnet construction for higher efficiency.
• Base designed for easy replacement of competitive relays.
• Single 1/4" quick connect coil terminals.
• Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications  Back To Top
Description 120 V General Purpose Relay with Dpdt switching
Coil Ratings Voltage 120 V
Switching DPDT
Electrical Connections (main) Leadwires
Electrical Ratings, Contacts (full load) 3 A @ 480 Vac; 6 A @ 208 Vac, 240 Vac, 277 Vac; 12 A @ 120 Vac
Electrical Ratings, Contacts (locked rotor) 18 A @ 480 Vac; 35 A @ 208 Vac, 240 Vac, 277 Vac, 60 A @ 120 Vac
Electrical Ratings, Contacts (resistive) 10 A @ 480 Vac; 20.8 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Pilot Duty Ratings Minimum: 3 VA @ 24 Vac, 120 Vac, & 480 Vac; Maximum: 25 VA @ 24 Vac, 125 VA @ 120 Vac, 240 Vac, & 480 Vac; Resistive: 3 A @ 277 Vac (0.75 power factor); Powerpile: (Normally Open Contacts Only) 0.25 A @ 0.25 to 12 Vdc
Frequency 50 Hz
Frequency 60 Hz
Dimensions (in.) 1 7/8 in. high x 2 5/32 in. wide x 2 3/8 in. deep
Dimensions (mm) 48 mm high x 55 mm wide x 60 mm deep.
Temperature Ratings (F) -20 F to +155 F
Temperature Ratings (C) -29 C to +68 C
Approvals, Underwriters Laboratories Inc UL Component Recognized
Approvals, Canadian Standards Association Approved
Approvals, CE Approved
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (R4222A-H Switching Relays)
Product Data - (R4222 Switching Relays)
Dimensions Dimension(LineArt)
Dimensions Dimension(LineArt - Web Quality Image)
R8222/R422, R8228/R4228 circuit and terminal identification Wiring(LineArt)
R8222/R422, R8228/R4228 circuit and terminal identification Wiring(LineArt - Web Quality Image)
Dimensions Dimension(LineArt)
Dimensions Dimension(LineArt - Web Quality Image)
Internal schematic and terminal location Wiring(LineArt)
Internal schematic and terminal location Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration