HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
Q7130A1006
Interface Module, Modutrol IV Motor

Locate Distributors Product Specifications   Literature and Documents
Overview
For converting Series 90 Modutrol IV motors to Series 70 (electronic) control.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Mounts and works inside wiring box of any series 90 Modutrol IV Motor.
• Protected from weather by motor's NEMA 3 wiring box.
• Mates to motor's quick-connect terminals and provides screw terminals for control wiring connections.
• Features solid-state circuitry with surface mount components.
• Cover holds module in place, screws not required.
• Includes (except Q7330A) reversing switch to allow replacement of electrically normally open or electrically normally closed motors.
Product Specifications  Back To Top
Description Interface Module, Modutrol IV Motor
Application Type Electric
Control Signal Provides selectable voltage ranges: 4 to 7, 6 to 9, or 10.5 to 13.5 Vdc. Adapts M91XX to function as M71XX model
Frequency 60 Hz
Frequency 50 Hz
Power Consumption Driving (VA) 2 VA
Electrical Connections Terminal Board
Mounting Mounts to quick-connects inside Mod Motor
Weight (lb) 0.3 lb
Dimensions (in.) Fits inside wiring junction box of Modutrol IV Motor
Dimensions (mm) Fits inside wiring junction box of Modutrol IV Motor
Temperature Range, Ambient (F) -40 F to +150 F
Temperature Range, Ambient (C) -40 C to +60 C
Used With Series 90 for conversion to Series 70

Literature and other Resources Download Back To Top
Installation Instructions - (Q7130 Modutrol IV Interface Modules)
Selectable voltage interface module used by Modutrol IV Motors Wiring(Photo_BW - Web Quality Image)
Selectable voltage interface module used by Modutrol IV Motors Wiring(Photo_BW - Print Quality Image)
Modutrol IV Interface Module Front(Photo_BW - Web Quality Image)
Modutrol IV Interface Module Front(Photo_BW - Print Quality Image)
Modutrol IV Interface Module Front(Photo_BW - Web Quality Image)
Modutrol IV Interface Module Front(Photo_BW - Print Quality Image)
Modutrol IV Interface Module Front(Photo_Color - Web Quality Image)
Modutrol IV Interface Module Front(Photo_Color - Print Quality Image)
Modutrol IV Interface Module Front(Photo_Color - Web Quality Image)
Modutrol IV Interface Module Front(Photo_Color - Print Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration