HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
Q652B1006
120 Vac, 60 Hz Gas Ignition Transformer

Locate Distributors Product Specifications   Literature and Documents
Overview
Used to ignite gas burners in commercial and industrial applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Lightweight, 1 lb. (0.4 kg).
• Include single high voltage electrode for gas applications.
• For use with gas pilots with electrode spacings between 0.029 and 0.125 in.
• Secondary Peak Voltage: 14Kv rms at 21Khz.
• Mount in same space used by conventional ignition transformer.
• For use only in interrupted ignition applications.
• Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector.
Product Specifications  Back To Top
Application Gas Ignition Transformer
Electrical Ratings 120 Vac
Frequency 60 Hz
Operating Humidity Range (% RH) 90% RH
Ambient Temperature Range (F) 14 F to 113 F
Ambient Temperature Range (C) -10 C to +45 C
Dimensions (in.) 4 15/32 in. high x 2 15/16 in. wide x 2 9/32 in. deep
Dimensions (mm) 101.6 mm high x 77.5 mm wide x 58.4 mm deep
Weight (lb) 1 lb
Weight (kg) 0.45 kg
Approvals, Underwriters Laboratories Inc Component Recognized File MH14381
Approvals, Canadian Standards Association LA66894

Literature and other Resources Download Back To Top
Product Data - (Q652B Solid State Ignitor Spark Generator)
Solid State Ignition Transformer Main(Photo_BW - Web Quality Image)
Solid State Ignition Transformer Main(Photo_BW - Print Quality Image)
Solid State Spark Generator Dimension(LineArt)
Solid State Spark Generator Dimension(LineArt - Web Quality Image)
Soild State Spark Generator Main(Photo_BW - Web Quality Image)
Soild State Spark Generator Main(Photo_BW - Print Quality Image)
motor Dimension(LineArt)
motor Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
32004766-001 - 24 inch Ignition Cable for Q624 and Q652
32004766-002 - 120 inch Ignition Cable used with Q624 and Q652
32004766-003 - Variable lenght Ignition Cable for Q624 and Q652
32004766-004 - 60 inch Ignition Cable used with Q624 and Q652