Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Foot-Mounted Motors
> Q607
Q607A1050
Auxiliary Switch- Controls auxiliary equipment as a function of motor position.
Locate Distributors
Product Specifications
Literature and Documents
Overview
For control of auxiliary equipment as a function of motor shaft position.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$322.44
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Compatible with Modutrol III and Modutrol IV motors. (Requires 220738A adapter bracket for use with Modutrol IV motors).
• Micro Switch precision switches, adjustable.
• Indicate motor position by use of a scale plate anchored to a common shaft, which allows Q607 to be adjusted for operational sequence before mounting.
• Adjustable plate allows universal mounting on either end of motor.
• Wrap-around cover for easy access to switch adjustments and wiring.
• Maintenance-free protection of the switches and cams.
Product Specifications
Back To Top
Description
Auxiliary Switch- Controls auxiliary equipment as a function of motor position.
Application Type
Electro-mechanical
Internal Auxiliary Switch
1
Control Signal
SPDT, On/Off switch
Electrical Connections
Screw terminals
Mounting
Cover or gear end
Weight (lb)
2.5 lb
Dimensions (in.)
6 7/16 in. high x 5 3/16 in. wide x 2 1/8 in. deep
Dimensions (mm)
164 mm high x 132 mm wide x 54 mm deep
Auxiliary Switch Ratings AFL - 120 Vac
9.8A
Auxiliary Switch Ratings AFL - 240 Vac
4.90A
Auxiliary Switch Ratings ALR- 120 Vac
58.8A
Auxiliary Switch Ratings ALR- 240 Vac
29.4A
Approvals, Underwriters Laboratories Inc
Listed File: E4436, Guide: XAPX2
Approvals, Canadian Standards Association
Certified: File No. LR1620
Includes
Revised mounting bracket
Comments
Post 1969 Honeywell Modutrol Motors
Literature and other Resources Download
Back To Top
Product Data - (Q607A Auxiliary Switches)
Download
Welcome
Login to My Account
New User Registration
Find Quote