HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Q605D1069
Damper-Linkage including Motor bracket, 3 damper arms, motor crankarm, 4 ball joints, left hand drive ear and crankarm adapter

Locate Distributors Product Specifications   Literature and Documents
Overview
Connect Modutrol® motor to standard damper or set of dampers to provide control of duct airflow.

Loading ...
Features

• Adjustable to any degree of damper opening. Include ball joints, motor crank arm and damper arm for 1/2 in. (13 mm) diameter shaft.
• 27520 pushrod must be ordered separately.
Product Specifications  Back To Top
Description Damper-Linkage including Motor bracket, 3 damper arms, motor crankarm, 4 ball joints, left hand drive ear and crankarm adapter- Connects Modutrol motor to water or steam valve.
Linkage Type Damper
Mounting External
Mounting Internal
Used with Actuator Modutrol Motor