Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Damper and Valve Linkages
> Q5001
Q5001D1026
Valve Linkage for Mod IV motors with 160 or 320 lb stem force and 4, 5 or 6 inch valves
Locate Distributors
Product Specifications
Literature and Documents
Overview
The Q5001 Valve Linkage connects a Modutrol® Motor to a 2- or 3-way valve. It is used primarily on V5011 or V5013 steam and water valves.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$276.78
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Q5001 Valve Linkage is applicable to 2-Way or 3-Way valves in modulating or two-position service.
• Linkage requires no adjustment when used with Honeywell valves and Modutrol IV™ Motors.
• Q5001 Valve Linkage replaces Q601 and Q618 Valve Linkages.
• Linkage mounts directly to the valve bonnet; motor mounts to linkage bracket.
• Easy-to-read position indicator.
• Valve stem lift height cam selectable.
• Overtravel permits tight close-off without excessive motor strain.
• Available brackets make linkages adaptable to many valve bodies.
• Models available with 80 lb, 160 lb, and 320 lb stem force.
• Reversible cams on the Q5001 allow field selection of normally open or normally closed valve operation.
• All models have anti-spin clips.
Product Specifications
Back To Top
Description
Valve Linkage for Mod IV motors with 160 or 320 lb stem force and 4, 5 or 6 inch valves
Linkage Type
Valve
Mounting
Linkage mounts directly to the valve bonnet; motor mounts on linkage bracket.
Used with Actuator
Modutrol Motor
Bonnet Size (in.)
1 7/8 in.
Stroke
1 1/2 in.
Ambient Temperature Range (F)
-40 F to +150 F
Ambient Temperature Range (C)
-40 C to +66 C
Stem Force Rating (lbf)
160 or 320 lbf
Stem Force Rating (N)
712 N or 1355 N
Includes
1 7/8 in. valve bracket and Anti spin clip
Used With
Modutrol IV Motors
Used With
4, 5 or 6 inch valves
Used With
V5011/V5013
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Product Data - (Q5001A Valve Linkage for Modutrol IV Motors)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Replacement Parts
220845/0767 - Retainer button for Q5001